Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

ELC Programmable Logic Controllers (PLC's) and Modules

ELC Programmable Logic Controllers (PLCs)

$504.63

Item# ELC-AN04NANN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $504.63
5-9 $479.40
10-24 $469.31
25-49 $449.12
50-99 $439.03
100+ $428.94

In stock

Lead Time (If not in stock): 7 weeks
ELC Programmable Logic Controllers (PLCs) ELC-AN04NANN ELC-AN04NANN
  • Base Models with 10 to 28 I/O, Expandable to 256
  • Half the Size of Most PLCs
  • 1-, 4-, 8-, 16- and 32-Bit Instructions
  • DIN Rail Mountable, No Rack Required

ELC-AN04NANN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs


The Eaton Logic Controller (ELC) is Eaton Cutler-Hammer’s latest offering into the PLC (Programmable Logic Controller) market. Less than half the size of a typical brick PLC, the ELC is a micro-PLC with features previously found only in larger, much more expensive rack-mount PLCs:
  • Built-in digital and analog I/O for low-cost standalone control
  • Local I/O expandable to 256; I/O expansion modules connect easily with no extra wiring
  • Removable terminal blocks for easy wiring
  • 2 serial ports with Modbus RTU supported on both
  • Real-time clock/calendar
  • High-speed pulse inputs and outputs
  • Powerful instruction set:
          --- Floating point math
          --- Trig functions
          --- Clock/calendar instructions
          --- Modbus RTU/ASCII instructions
          --- High-speed pulse capture/pulse output
          --- Interrupts
          --- Matrix operations
          --- Retentive data storage
          --- Stepper motor positioning control
          --- PID functions with Autotune
          --- Fuzzy temperature control
With the ELC, I/O can be local or highly distributed. All of the ELC specialty and analog modules (analog I/O, thermocouple, RTD, motion control) are capable of remote connection via a 2-wire RS485 interface using Modbus protocol. Additional remote I/O modules are available (see link below.)
Choose from one of 5 different controller styles:
  • PB models:  14 local I/O expandable to 256, 3.8K program steps, 2 serial ports
  • PC models:  12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers
  • PH models:  12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 100 KHz high-speed counters and pulse outputs
  • PA models:  10 local I/O (including analog I/O) expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 configurable 7-segment displays
  • PV models:  28 local I/O expandable to 512, 16K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 200 KHz high-speed counters and pulse outputs


The ELC-PH12 model PLC provides high-speed pulse outputs which can be used to drive any of Omega's step & direction stepper drives. The ELCSoft ladder logic software has built-in step motor functions which make programming your motion control application easy. The STM23S-2AN is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the ELCSoft programming software, ELC-CBPCELC1 programming cable, and OMPS150A24 power supply for a complete motion-control system that costs less than $1000.

General-Purpose Signal Conditioners for any PLC

***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD

Order a starter kit! Includes an ELC controller, ELC graphics panel, power supply, cables, & software. See "Accessories" below.

PLEASE NOTE: All of the PLCs require the ELCSOFT software and either ELC-CBPCELC1 or ELC-CBPCELC3 programming cable.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
DISCONTINUED - ELC Programmable Logic Controllers (PLCs)
$396.77
0 In Stock
ELC Programmable Logic Controllers (PLCs)
$647.83
0 In Stock
ELC Programmable Logic Controllers (PLCs)
$825.13
0 In Stock
ELC Programmable Logic Controllers (PLCs)
$634.21
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$446.80
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$676.84
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$446.80
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$384.94
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$399.75
4 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$611.78
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$611.78
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$453.68
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$707.85
2 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$384.94
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$872.99
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$316.21
0 In Stock
Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
67 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
USB to RS232 converter
$79.85
0 In Stock
EZMarquee Accessories
USB to RS232 Interface Converter
$26.11
76 In Stock

More Related Items

en-US
en
Save Configuration