text.skipToContent text.skipToNavigation

ELC Programmable Logic Controllers (PLCs)

$233.00

Item# ELC-PB14NNDT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $233.00
5-9 $221.35
10-24 $216.69
25-49 $207.37
50-99 $202.71
100+ $198.05

In stock

Lead Time ( If not in Stock): 99 weeks

ELC Programmable Logic Controllers (PLCs) ELC-PB14NNDT ELC-PB14NNDT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Base Models with 10 to 28 I/O, Expandable to 256
  • Half the Size of Most PLCs
  • 1-, 4-, 8-, 16- and 32-Bit Instructions
  • DIN Rail Mountable, No Rack Required
  • Built-in Integral LCD Display (PA models)
  • Built-in Integral Potentiometers (PC/PH/PV models)
  • High-level Network Access - Modbus TCP, DeviceNet and Profibus
  • Remote I/O Modules for Analog I/O, Digital I/O, Thermocouples and RTDs
  • Sample application programs available by request

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs


Product Specs

  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 5%
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -25 {C} (-13 {F})
  • Sampling Rate About 10 mS
  • Supply Voltage 24 Vdc (-15 to 20%) with DC

The Eaton Logic Controller (ELC) is Eaton Cutler-Hammer’s latest offering into the PLC (Programmable Logic Controller) market. Less than half the size of a typical brick PLC, the ELC is a micro-PLC with features previously found only in larger, much more expensive rack-mount PLCs:

  • Built-in digital and analog I/O for low-cost standalone control
  • Local I/O expandable to 256; I/O expansion modules connect easily with no extra wiring
  • Removable terminal blocks for easy wiring
  • 2 serial ports with Modbus RTU supported on both
  • Real-time clock/calendar
  • High-speed pulse inputs and outputs
  • Powerful instruction set:
          --- Floating point math
          --- Trig functions
          --- Clock/calendar instructions
          --- Modbus RTU/ASCII instructions
          --- High-speed pulse capture/pulse output
          --- Interrupts
          --- Matrix operations
          --- Retentive data storage
          --- Stepper motor positioning control
          --- PID functions with Autotune
          --- Fuzzy temperature control
With the ELC, I/O can be local or highly distributed. All of the ELC specialty and analog modules (analog I/O, thermocouple, RTD, motion control) are capable of remote connection via a 2-wire RS485 interface using Modbus protocol. Additional remote I/O modules are available (see link below.)
Choose from one of 5 different controller styles:
  • PB models:  14 local I/O expandable to 256, 3.8K program steps, 2 serial ports
  • PC models:  12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers
  • PH models:  12 local I/O expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 100 KHz high-speed counters and pulse outputs
  • PA models:  10 local I/O (including analog I/O) expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar, 2 configurable 7-segment displays
  • PV models:  28 local I/O expandable to 512, 16K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers, 200 KHz high-speed counters and pulse outputs


The ELC-PH12 model PLC provides high-speed pulse outputs which can be used to drive any of Omega's step & direction stepper drives. The ELCSoft ladder logic software has built-in step motor functions which make programming your motion control application easy. The STM23S-2AN is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the ELCSoft programming software, ELC-CBPCELC1 programming cable, and OMPS150A24 power supply for a complete motion-control system that costs less than $1000.

General-Purpose Signal Conditioners for any PLC

***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD

Order a starter kit! Includes an ELC controller, ELC graphics panel, power supply, cables, & software. See "Accessories" below.

PLEASE NOTE: All of the PLCs require the ELCSOFT software and either ELC-CBPCELC1 or ELC-CBPCELC3 programming cable.
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
DISCONTINUED - ELC Programmable Logic Controllers (PLCs)
$295.00
1 In Stock
DISCONTINUED - ELC Programmable Logic Controllers (PLCs)
$495.00
7 In Stock
ELC Programmable Logic Controllers (PLCs)
$481.65
0 In Stock
ELC Programmable Logic Controllers (PLCs)
$613.47
0 In Stock
ELC Programmable Logic Controllers (PLCs)
$471.51
0 In Stock
DISCONTINUED - ELC Programmable Logic Controllers (PLCs)
$310.00
2 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$329.55
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$527.28
3 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$329.55
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$283.92
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$283.92
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$451.23
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$451.23
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$334.62
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$501.93
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$283.92
0 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$643.89
1 In Stock
Universal Remote I/O Modules Remote I/O for Programmable Logic Controllers (PLCs)
$233.22
0 In Stock
Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$11.62
28 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$21.30
14 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$19.07
97 In Stock
USB to RS232 converter
$53.75
1 In Stock
EZMarquee Accessories
USB to RS232 Interface Converter
$20.49
166 In Stock
  • CE Icon CE

en-US
en
Save Configuration