Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Differential Inputs Heat Flux Sensor Data Logger

Heat flux sensor data logger

$387.84

Item# HFS-DAQ

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $387.84
5-9 $368.45
10-24 $360.69
25-49 $345.18
50-99 $337.42
100+ $329.66

In stock

Lead Time (If not in stock): 3 weeks
Heat flux sensor data logger HFS-DAQ HFS-DAQ
  • UL, 8 differential input channels for simultaneous measurements of both heat flux and temperature from 4 HFS sensors.
  • Free software for computer-based user interface and data recording through a USB cable connection.
  • Automatic zeroing of current bias error for increased accuracy, especially while using high impendence sensors.

HFS-DAQ Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Analog Input Type
Analog Input Class
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Input Range
Power
Interface Protocol
Additional Features


The HFS DAQ is a low-cost data acquisition system that is designed and packaged together to accurately measure the small analog DC voltage signals that are outputted from HFS heat flux sensors and their integrated thermocouples. The HFS DAQ enables precise measurement resolution at a fraction of the cost to other currently available systems.

The simple, user interface allows for easy control of the software features. While the HFS DAQ is connected to a computer using a USB cable interface, the heat flux and temperature sensor measurement signals can be viewed and recorded simultaneously using our free software. The setup window and real-time plots of the measurement signals are shown.
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
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Heat Flux Sensors for Heat Transfer Measurements
$407.15
7 In Stock
Economical large area heat flux sensor
$679.49
2 In Stock
Ultra-sensitive plate heat flux sensor
$1,327.40
2 In Stock
en-US
en
Save Configuration