text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Interface Racks for Solid State Input/Output Modules

Item# SSR-RACK

In stock

Lead Time ( If not in Stock): 0 week

Interface Racks for Solid State Input/Output Modules SSR-RACK SSR-RACK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 48, 24 and 8 Channel Models
  • Direct Connection to the CIO Family of Digital I/O Plug-in Boards
  • On-Board Buffers
  • Powered by 5 Vdc
5 Year Warranty

Product Specs

  • Supply Voltage 5 vdc

Most digital I/O boards can not be directly interfaced to real world devices. Output voltages are usually limited to TTL levels (0/5 Vdc) with a few milliamps of drive current. Inputs are also typically limited to a maximum 5 volt level. When higher voltages or currents are needed, OMEGA's solid state I/O modules are the perfect solution. Models are available for input or output signals in AC and DC voltage versions. The SSR-RACK series is a family of backplanes that accept the solid state I/O modules and provide a direct connection to OMEGA's CIO family of digital I/O PC plug-in boards. Three models are available the SSR-RACK48, SSR-RACK24 and SSR-RACK08 which are 48, 24 and 8 channel models respectively.
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
  • CE Icon CE

en-US
en
Save Configuration