text.skipToContent text.skipToNavigation

Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters

$215.99

Item# A2000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $215.99
5-9 $205.19
10-24 $200.87
25-49 $192.23
50-99 $187.91
100+ $183.59

In stock

Lead Time ( If not in Stock): 4 weeks

Signal Converters and Repeaters For D1000 and D2000 Digital Transmitters A2000 A2000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Fully Adjustable Baud Rates
  • Integral 24 V, 1 A Power Supply Can Power up to 32 Transmitter Modules (A1000 Only)
  • Repeater Function Amplifies RS-485 Signal to Drive 32 Additional Modules
  • Optically Isolated Bi-directional Data Flow

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features

Product Specs

Description

The A1000 and A2000 signal converters allow users to establish an effective data acquisition system over long distances. These converters change RS-232 communication signals to RS-485, to accommodate remote field communications, allowing bus lengths to 4,000 feet and baud rates to 115k.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration