text.skipToContent text.skipToNavigation

Enhanced Modular Controller Series Master with ProtocolConverter

Item# CSMSTRLE


Enhanced Modular Controller Series Master with ProtocolConverter CSMSTRLE CSMSTRLE
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 504ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Provides PID Process Controls Without a PLC (PID Control Modules Required)
  • Supports up to 32 Independent PID Loops with Ramp/Soak
  • Protocol Converter Allows Disparate Devices to Communicate and Share Data
  • Extensive Built-In Driver List Allows Easy Data Mapping to PLCs and Motion Controllers
  • Up to 5 Independent Serial Ports Provide Virtually Unlimited Integration Methods
  • 10 Base-T/100 Base-TX Ethernet Connection Provides Networking Capability: Runs 4 Ethernet Protocols Simultaneously
  • Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)


Product Specs

The Model CSMSTRLE is a communications and control platform designed for use with Modular Controller Series slave modules. The CSMSTR uses a proprietary high speed serial protocol to communicate, via backplane connection, with up to 16 slave modules. Through the same connection, the Master also provides power to the modules. When powered up, the CSMSTR automatically identifies and addresses connected slave modules. By storing the configuration information of all of the modules, the CSMSTR is able to automatically configure modules if they are replaced. The Master provides high-speed RS232/422/485 communication ports and an Ethernet port for connection to PLCs and motion controllers. An extensive list of master and slave protocol drivers are available to allow the CSMSTR to share and exchange variable data with external devices. The 10 Base-T/100Base-TX Ethernet port can also be used to connect and share data with other devices at high speeds. The design of the Modular Controller Series high density packaging and DIN rail mounting saves time and panel space. The controller snaps easily onto standard top hat (T) profile DIN rail. The CSMSTR is programmed with Crimson software for Windows® 2000 or later platforms. The software is an easy to use, graphical interface which provides a means of communication configuration, as well as commissioning and calibration of new systems.

Serial cables for G3 HMI, Data Station Plus, and CSMSTR series

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Enhanced Modular Controller Series Master with ProtocolConverter
$303.19
0 In Stock
Enhanced Modular Controller Series Master with ProtocolConverter
$293.05
1 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$637.81
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$637.81
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$265.67
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$286.97
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$292.04
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$286.97
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$265.67
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$286.97
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$396.48
14 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$286.97
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$432.98
12 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$403.58
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$440.08
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$396.48
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$432.98
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$376.20
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$479.12
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$376.20
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$468.47
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$468.47
0 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$324.48
1 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$625.64
0 In Stock
Cables for use with the G3 HMIs, DSP series, and CSMSTR series
$49.69
0 In Stock
Accessories
Crimson2 programming software, manual and USB cable
$70.98
0 In Stock
2 GB compact flash card (industrial grade 2 million write cycles)
$1,958.00
0 In Stock
USB programming cable for G3, DSP and modular controller, type A-B
$33.47
1 In Stock
Mini power supply 2A
$182.52
0 In Stock
DIN rail power supply, 24 Vdc, 1 A
$148.05
8 In Stock
Mini power supply 4A
$244.89
0 In Stock
Replacement termination plug
$12.78
0 In Stock
Replacement base
$41.58
0 In Stock
DIN rail 35 x 7.5 mm, 2 m long
$6.98
41 In Stock
DIN rail, 35 x 7.5 mm x 1 m (1.4 x 0.30" x 3.3'), slotted
$3.90
73 In Stock
  • CE Icon CE

en-US
en
Save Configuration