RS-232 to USB Interface Converter

$20.49

Item# OM-CONV-USB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $20.49
10-24 $19.47
25-49 $19.06
50-99 $18.24
100-199 $17.83
200+ $17.42

In stock

Lead Time ( If not in Stock): 6 weeks

RS-232 to USB Interface Converter OM-CONV-USB OM-CONV-USB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Powered from USB Cable - No External Power Required
  • Data Transfer Rate >1Mbps
  • Includes Driver Software
  • Plug-and-Play

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features

Product Specs

  • Baud Rate >1Mbps
  • Cable Length 1.2 m (4')
  • Baud Rate >1Mbps
  • Cable Length 1.2 m (4')

Description

The OM-CONV-USB USB to serial I/O converter provides a single USB to RS-232 serial port providing USB connectivity to non-USB compliant devices. Simply install the included software and connect the converter to your USB port. The device is immediately recognized by the system. At that point, simply connect the converter to your serial device such as a modem, scale, serial printer, or other instrument. Now your non-USB peripherals can have the same connection simplicity and ease of use as USB devices.

Specifications
Interface:
USB Specification Rev 1.1 compliant and above
Data Rate: >1Mbps
Cable Length: 1.2 m (4')
System Requirements: IBM PC 486DX4-100MHz CPU or higher or compatible system,
available USB port, CD ROM drive, WIN XP/VISTA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 151ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
RS232 to USB interface converter
$20.49
186 In Stock
  • CE Icon CE

en-US
en
Save Configuration