Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical, RS-232 to USB Interface Converter

RS-232 to USB Interface Converter

$26.11

Item# OM-CONV-USB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $26.11
10-24 $24.80
25-49 $24.28
50-99 $23.24
100-199 $22.72
200+ $22.19

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 73 left

Limited Stock
RS-232 to USB Interface Converter OM-CONV-USB OM-CONV-USB
  • Powered from USB Cable - No External Power Required
  • Data Transfer Rate >1Mbps
  • Includes Driver Software
  • Plug-and-Play

OM-CONV-USB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Output Type
Number of Ports
Additional Features


Description

The OM-CONV-USB USB to serial I/O converter provides a single USB to RS-232 serial port providing USB connectivity to non-USB compliant devices. Simply install the included software and connect the converter to your USB port. The device is immediately recognized by the system. At that point, simply connect the converter to your serial device such as a modem, scale, serial printer, or other instrument. Now your non-USB peripherals can have the same connection simplicity and ease of use as USB devices.

Specifications
Interface:
USB Specification Rev 1.1 compliant and above
Data Rate: >1Mbps
Cable Length: 1.2 m (4')
System Requirements: IBM PC 486DX4-100MHz CPU or higher or compatible system,
available USB port, CD ROM drive, WIN XP/VISTA
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
Is this useful with DFG-51 gauges? If so, what software can capture data?

Asked by: DanLSand
Thank you for your inquire. The unit you are asking about has been discontinued. Please contact the pressure group directly to discuss is question. They will be happy to discuss this with you.
Answered by: application engineer je
Date published: 2021-10-04
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CONV-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
Accessories
RS232 to USB interface converter
$26.11
73 In Stock

Related Categories

en-US
en
Save Configuration