text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Industrial Ethernet to Serial Device Servers

$415.00

Item# OM-ES-511

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $415.00
10-24 $394.25
25-49 $385.95
50-99 $369.35
100-199 $361.05
200+ $352.75

In stock

Lead Time ( If not in Stock): 4 weeks

Industrial Ethernet to Serial Device Servers OM-ES-511 OM-ES-511
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • 1 Serial Port (OM-ES-511) or 2 Serial Ports (OM-ES-522) Software Selectable as RS232, RS422/485 Full Duplex, or RS485 Half Duplex
  • State-of-the-Art Autogating for Trouble Free RS485 Half Duplex Flow Control
  • Maximum Baud Rate 1,000,000 (1 MegaBaud), Custom Baud Rates
  • 10/100Base TX Ethernet Port
  • -30 to 80°C (-22 to 176°F) Temperature Range
  • User Friendly Interface
  • Web Configuration and RFC2217 Compliant Interface for Users Not Running Windows®
  • IP-30 Rated Non-Conducting Polyamide Enclosure
  • LED Status Indication
  • Integrated DIN Rail Mounting Kit
  • Serial Port Tunneling Allows Serial Cable Replacement Over Any Distance, No Software Required

Product info

Input Type
RS232/RS485
Output Type
Ethernet
Number of Ports
1
Additional Features
Web/RFC2217 Configuration

Product Specs

  • Baud Rate Any custom Baud rate between 60 to 1
  • Indicator LED INFORMATION Status LED Green: Device ready Flashing Yellow: Changing settings Flashing Between Red and Green: Querying IP Flashing Green/Red: User performing hard reset Flashing Between Green and Red/Yellow: IP address diagnostic Flashing Between Green and Yellow: Initialization diagnostic SERIAL PORTS LEDs Green Light On: Port open Flashing Green: Data RX/TX NETWORK LED Green Light On: Link established Flashing Green: Data RX/TX
  • Maximum Ambient Humidity 95 % RH non-condensing
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Ambient Humidity 5 % RH
  • Minimum Ambient Temperature -30 {C} {-22 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Baud Rate Any custom Baud rate between 60 to 1
  • Indicator LED INFORMATION Status LED Green: Device ready Flashing Yellow: Changing settings Flashing Between Red and Green: Querying IP Flashing Green/Red: User performing hard reset Flashing Between Green and Red/Yellow: IP address diagnostic Flashing Between Green and Yellow: Initialization diagnostic SERIAL PORTS LEDs Green Light On: Port open Flashing Green: Data RX/TX NETWORK LED Green Light On: Link established Flashing Green: Data RX/TX
  • Maximum Ambient Humidity 95 % RH non-condensing
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Ambient Humidity 5 % RH
  • Minimum Ambient Temperature -30 {C} {-22 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})

Description

OM-ES-511 (1 serial port) and OM-ES-522 (2 serial ports) are software selectable as RS232, RS422/485 full duplex or RS422 half duplex and have removable screw terminals blocks for easy wiring, a slim ‘end on’ case and integral DIN rail mount. OM-ES-511 and OM-ES-522 have an operating temperature range of -30 to 80°C (-22 to 176°F) and with 5 to 30 Vdc dual input reverse polarity protected power supply making them perfect for industrial applications. Data transfer rates up to 1,000,000 baud, coupled with 1Mbit/s line drivers deliver uncompromising performance. OM-ES-511 and OM-ES-522 provide simple instant networked serial ports in demanding environments. Serial Port Tunneling allows serial cable replacement over any distance, no software required. Suitable to be wired into existing power and network infrastructure or can be used with a separate power supply.

Users of the Windows® Operating System Our software drivers give you local COM ports, allowing you to retain your existing software applications and connect to your devices over the network. COM Port can be assigned from COM 1 to COM 255 and the ethernet to serial device remembers your COM port assignment on reboots.

Web Interface Users (Linux®/Android™) A web interface allows secure configuration and control of the serial ports over a local network or the internet using any browser. You can access the device via TCP/ IP sockets from any networked device like a tablet for Android, PC or phone.

OM-ES-511 and OM-ES-522 Factory Floor Applications Factory floors can be harsh environments. Extreme temperatures can be generated in the manufacturing process, machinery can be noisy and dangerous and space is a premium. However engineers still need to be able to access and maintain equipment safely and without downtime.

As factories expand and modernize older equipment and remote devices need to be networked, but cabling can be expensive and impractical, especially over larger areas.

Once your serial equipment is connected to a OM-ES-511 or OM-ES-522 Ethernet to Serial device you have the option of accessing it over a local network or connecting it to the internet. The devices can be fitted in areas where it would be dangerous for workers to monitor while the factory line is in operation.

Manufacturing process and performance across a large site can be monitored and potential faults detected before they cause serious downtime costs. Use two devices back to back for serial tunnelling over Ethernet, for when you need to extend the reach of your serial cables.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • CE Icon CE

en-US
en
Save Configuration