Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

MODULAR CONTROLLER SERIES MASTER, allows up to 16 slave modules

Master Controller for CS Series Control Modules
  • RoHS Icon

Item# CSMSTRV2

Master Controller for CS Series Control Modules CSMSTRV2 CSMSTRV2
  • Provides PID Process Controls Without a PLC (PID Control Modules Required)
  • Supports up to 32 Independent PID Loops with Ramp/Soak
  • Extensive Built-In Driver List Allows Easy Data Mapping to PLCs and Motion Controllers
  • 10 Base-T/100 Base-Tx Ethernet Connection Provides Networking Capability: Runs 4 Ethernet Protocols Simultaneously


The Model CSMSTRV2 is a communications and control platform designed for use with CS Series process control modules. The CSMSTRV2 uses a proprietary high speed serial protocol to communicate, via backplane connection, with up to 16 control modules, providing PID control of any process including temperature and pressure. Connect up to 16 Dual-loop PID control modules for process control of 32 independent zones. PID temperature modules also allow up to 32 ramp/soak segments per zone. The Master provides high-speed RS232/422/485 communication ports and an Ethernet port for connection to PCs and motion controllers. An extensive list of master and slave protocol drivers are available, including a serial driver for Omega stepper motors, to allow the CSMSTRV2 to share and exchange variable data with external devices. The 10 Base-T/100 Base-TX Ethernet port can also be used to connect and share data with other devices at high speeds.

The CSMSTRV2 is programmed with Crimson software for Windows® 2000 or later platforms. The software is an easy to use, graphical interface which provides a means of communication configuration, as well as commissioning and calibration of new systems.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Enhanced Modular Controller Series Master with ProtocolConverter
$318.48
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Enhanced Modular Controller Series Master with ProtocolConverter
$447.43
1 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$669.96
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$669.96
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$495.42
1 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$276.30
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$276.30
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$298.45
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$298.45
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$519.11
12 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$566.91
6 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$298.45
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$457.69
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$412.34
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$566.91
1 In Stock
PID Control Modules - Single and Dual loop PID Temperature Control
$503.28
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$391.25
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$391.25
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$487.21
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$487.21
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
PID Control Modules - Single and Dual loop PID Temperature Control
$298.45
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Accessories
Replacement base
$62.15
1 In Stock
Replacement termination plug
$13.43
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
35x7.5 mm slotted DIN rail, 2 m (6.6")
$11.92
64 In Stock
DIN rail 35 x 7.5 mm, 1 m long
$6.43
39 In Stock
en-US
en
Save Configuration