text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

5 Port Industrial DIN-Rail Ethernet Switch

$99.00

Item# NS-205

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $99.00
10-24 $94.05
25-49 $92.07
50-99 $88.11
100-199 $86.13
200+ $84.15

In stock

Lead Time ( If not in Stock): 3 weeks

5 Port Industrial DIN-Rail Ethernet Switch NS-205 NS-205
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 5 Unmanaged 10/100Mbps Fast Ethernet Ports with Auto Negotiation
  • Automatic MDI/MDI-X Crossover for Plug-and-Play
  • Rugged Construction for Reliability in Extreme Industrial Environments
  • Din Rail Mountable - Can Easily Fit in Control Panels
  • Reverse Polarity Protection, Frame Ground for EMS Protection
  • Full Duplex IEEE 802.3x and Half Duplex Back Pressure Data Flow Control

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Speed
Form Factor
Managed
Supply Voltage
Additional Features

Product Specs

  • Ethernet Connection RJ-45
  • Ethernet Isolation 1500 Vrms 1 minute
  • Operating Temperature -40C to 75C
  • Power Connection 3-Pin Removable Terminal Block
  • Standards IEEE 802.3, 802.3u, 802.3x

The NS-205 series has 5 Ethernet Switching ports that support 10/100 Base-TX, with a 10/100M auto negotiation feature and auto MDI/MDI-X function. It can connect 5 workstations and automatically switches the transmission speed (10 Mbps or 100 Mbps) for corresponding connections. The flow control mechanism is also negotiated. There is activity/link/data rate LEDs for each port to aid trouble-shooting. Port connectors are shielded RJ-45. It contains "soft start" function with overload protection, high-low voltage protection. The width of the NS-205 is just 33 mm, so it can be used where space is important.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration