text.skipToContent text.skipToNavigation

8 Port Industrial DIN-Rail Ethernet Switch

$179.00

Item# NS-208

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $179.00
10-24 $170.05
25-49 $166.47
50-99 $159.31
100-199 $155.73
200+ $152.15

In stock

Lead Time ( If not in Stock): 3 weeks

8 Port Industrial DIN-Rail Ethernet Switch NS-208 NS-208
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 8 Unmanaged 10/100Mbps Fast Ethernet Ports with Auto Negotiation
  • Automatic MDI/MDI-X Crossover for Plug-and-Play
  • Rugged Construction for Reliability in Extreme Industrial Environments
  • Store-and-Forward Architecture
  • Full Duplex IEEE 802.3x and Half Duplex Back Pressure Data Flow Control
  • 1.4 Gbps High Performance Memory Bandwidth
  • Din Rail Mountable - Can Easily Fit in Control Panels

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Speed
Form Factor
Managed
Supply Voltage
Additional Features


Product Specs

  • Ethernet Connection RJ-45
  • Ethernet Isolation 1500 Vrms 1 minute
  • Operating Temperature -40C to 75C
  • Power Connection 5-Pin Removable Terminal Block
  • Standards IEEE 802.3, 802.3u, 802.3x

The NS-208 is an 8-port Industrial 10/100 Mbps Unmanaged Ethernet Switch, with DIN-Rail mount. Offering fast, easy to use, and reliable LAN dispersion, the NS-208 is ideal in almost any setting! It features an MDI/MDIX function for plug-and-play easy use. It can connect 8 workstations and automatically switches the transmission speed (10 Mbps or 100 Mbps) for connections.

The flow control mechanism is negotiated. There is link/data rate LED indicators for each port, which makes it easy for users to do trouble-shooting. Port connectors are shielded RJ-45.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration