Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

110 KS/s 12-Bit High Performance Analog and Digital I/O Boards

Item# OME-PCI-1202L

110 KS/s 12-Bit High Performance Analog and Digital I/O Boards OME-PCI-1202L OME-PCI-1202L
  • PCI Bus
  • 12-Bit 110 KHz A/D Converter
  • 32 Single-Ended/ 16 Differential Inputs
  • 2 K Word FIFO Buffer


  • Impedance 10
  • Input Voltage OME-PCI-1202H: ±10 V
  • Linearity 0.06% FS
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature 0 {C} (32 {F}
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Inputs (Sku Variant) 2
  • Number of Outputs 2
  • Other Features Counter/Timers
  • Programmable Gain 0.5/1/2/4/8 (OME-PCI-1202L) 0.5/1/5/10/50/100/500/1000 (OME-PCI-1202H)
The OME-PCI-1202 series is a family of high performance data acquisition boards for the PCI bus. They feature a continuous, 110 KHz, gap-free data acquisition under DOS and Windows. The OME-PCI-1202 provides 32 single-ended or 16 differential analog inputs.

Both the OME-PCI-1202L and OME-PCI-1202H provide software programable input ranges. The OME-PCI-1202L offers low gain settings of 0.5, 1, 2, 4 and 8. The OME-PCI-1202H offers high gain ranges of 0.5/1/5/10/50/100/500/1000. The OME-PCI-1202 contains two 12-bit D/A converts that can generate output voltages in the range of ±5 or ±10 V. Sixteen channels of digital input and 16 channels of digital output are also available.

Software Development Kit
All data acquisition boards are supplied with a standard software development kit for Windows XP/Vista/7. The software development kit includes DLL files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
ANALOG INPUT SPECIFICATIONS
FOR OME-PCI-1202L AND OME-PCI-1202H
Input Channels32 S.E./ 16 Diff (jumper setting)
Input RangesSee range table on next page
Resolution12-bits
Max Conversion Rate110 KS/s for OME-PCI-1202L;
40 KS/s for OME-PCI-1202H
Input Impedance10,000M .// 6pf
Overvoltage Protection±35 V
Linearity±1 bit
On Board FIFO1 K
Programable Gain0.5/1/2/4/8 (PCI-1202L);
0.5/1/5/10/50/100/500/1000
(PCI-1202H)
D/A OUTPUTS
Channels2
Type12 bit double buffers
Linearity0.06% FS
Settling Time0.4 mS
Output Range±5 V or ±10 V
Output Current±5 mA
DIGITAL I/O
Input16 channels; TTL levels
Input LowVIL = 0.8 V max, IIL low = 4 mA
Input HighVIH = 2.0 V min, IIH = -20 µA max
Output16 channels; TTL levels
Output LowVOL low = 0.33 V max, I OL low = 4 mA max
Output HighVOH = 3.84 V min, I OH = -400 µA max
TIMER
Internal Pacer Timer16-bit, 8 MHz input
External Pacer Timer16-bit, 8 MHz input
Machine Independent Timer16-bit, 8 MHz input
GENERAL ENVIRONMENTAL
Operating Temperature0 to 50°C (32 to 122°F)
Storage Temperature-20 to 70°C (-4 to 158°F)
Humidity0 to 90% RH non-condensing
Dimensions200 L x 105 mm H (7.9 x 4.1")


Accessories


OME-DB-1825 Screw Terminal Panel for Analog Input Channels.
Analog Input Screw Terminal Board
OME-DB-8025 Screw Terminal Panel for Digital Input Channels
Digital I/O Screw Terminal Board

OME-ADP-20/PCI 20-pin Extender 20 Pin Extender
OME-DB-16P 16 Channel Isolated Digital Input Board Digital Input Board OME-DB-16R 16 Channel SPDT Relay Output Board Relay Output Board


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
30 KS/s 12-Bit Analog and Digital I/O Board for the ISA Bus
$204.07
0 In Stock
100 KS/s and 200 KS/s 16-Bit High Performance Analog and Digital I/O Boards
$149.05
0 In Stock
Accessories
Screw terminal board for analog input channels with 1-meter 37-pin D-Sub cable
$204.07
3 In Stock
Screw terminal board for analog input channels with 2-meter 37-pin D-Sub cable
$223.57
1 In Stock
Screw terminal board for digital I/O, includes two 1 m cables
$149.05
0 In Stock
16 channel relay output board, includes 1 m (3') cable (OME-CA-2010)
$317.60
0 In Stock
20-pin extender (extends the dual 20-pin digital I/O flat cable connectors on the board to the PC slot window, includes two 20-pin cables, (OME-CA-2002)
$101.50
1 In Stock
DIN rail mount I/O connector block with 37-pin D-Sub connector, includes 1 m (3') cable (OME-CA-3710)
$167.71
0 In Stock
en-US
en
Save Configuration