text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards

$470.00

Item# OME-PIO-DA4U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $470.00
5-9 $446.50
10-24 $437.10
25-49 $418.30
50-99 $408.90
100+ $399.50

In stock

Lead Time ( If not in Stock): 3 weeks

PCI Bus 14-Bit 16/8/4 Channel Analog Output Boards OME-PIO-DA4U OME-PIO-DA4U
  • PCI Bus
  • 16/8/4 Channels, 14-Bits Analog Output
  • Unipolar or Bipolar Outputs Available
  • Output Type (Unipolar or Bipolar) and Output Range (0-5 V, ±5 V, 0-10 V, ±10 V) are Software Programmable
  • 4 to 20 mA or 0 to 20 mA Current Sink to Ground for Each Channel
  • Two Pacer Timer Interrupt Sources
  • Double-Buffered D/A Latches
  • Software Calibration
  • 16 Digital Inputs
  • 16 Digital Outputs
  • One 37-Pin D-Sub Connector for Analog Outputs
  • Two 20-Pin Flat Cable Connectors for Digital I/O
  • Connects Directly to OME-DB-16P, OME-DB-16R, OME-DB-24C, OME-DB-24PR and OME-DB-24POR
  • Automatically Detected by Windows XP/VISTA/7
  • No base Address or IRQ Jumper to Set

Product info

Sample Rate
Not Applicable
No of Channels
4
Features
Standard

Product Specs

  • Linearity 0.006% FSR (typical)
  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature 0 {C} (32 {F}
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • Number of Inputs (Sku Variant) 16
  • Other Features Double-Buffered D/A Latches
  • Power +5 Vdc @ 600 mA

The OME-PIO-DA16U, OME-PIODA8U and OME-PIO-DA4U are multi-channel D/A boards for the PCI bus for IBM or compatible PC. The OME-PIO-DA16U/8U/4U offer 16/8/4 channels of double-buffered analog output. The outputs may be configured in different ranges: ±10 V, ±5 V, 0 to 10 V, 0 to 5 V voltage output or 4 to 20 mA, 0 to 20 mA current loop sink. The innovative design improves several drawbacks of conventional D/A boards. For example: 1. No jumper or trim-pots on the board. 2. The calibration is performed under software control eliminating manual trim-pot adjustments. The calibration data is stored in EEPROM. 3. Each channel can be selected as voltage or current output. 4. High channel count output can be implemented in a half size card.
Note: This card needs ±12 V power supply. This can be found in regular or Industrial PC’s.

Software Development Kit All boards are supplied with a standard software development kit for Windows XP/VISTA/7 (32-bit). The software development kit includes dll files for programming in C, C++ or other high level languages and OCX files for Visual Basic or Active X programming. LabView drivers are also included.

Specifications
PCI BUS TYPE

3.3 V/5V universal

DIGITAL INPUTS/OUTPUTS
(TTL COMPATIBLE)
Logic High Voltage VIH:
2.4 V (min)
Logic Low Voltage VIL: 0.8 V (max)
Sink Current IOL: 8 mA max
Source Current IOH: 0.4 mA max

ANALOG OUTPUTS
D/A Converter:
Quad 14 bits MDAC
Channels: 16/8/4 independent
Resolution: 14-bits
Type: Double-buffered, multiplying
Integral Linearity: 0.006% FSR (typical)
Differential Linearity: 0.006% FSR (typical)

VOLTAGE OUTPUT RANGE
Unipolar:
0 to 5 V or 0 to10 V
Bipolar: ±10 V or ±5 V
Current Drive: ±5 mA
Absolute Accuracy: 0.01% FSR (typical)
Current Output Range: 0 to 20 mA or 4 to 20 mA
Absolute Accuracy: 0.1% FSR (typical)
Excitation Voltage Range: +7 V to +40 V

ENVIRONMENTAL
Operating Temperature:
0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to 176°F)
Humidity: 0 to 90% RH non-condensing
Dimensions: 115 H x 180 mm W (4.5 x 7.1")
Connector: Analog outputs, 37-pin D-Sub; digital I/O, two 20-pin headers)

POWER CONSUMPTION
OME-PIO-DA4U:
+5 Vdc @ 600 mA
OME-PIO-DA8U: +5 Vdc @ 800 mA
OME-PIO-DA16U: +5 Vdc @ 1400 mA

  • CE Icon CE

en-US
en
Save Configuration