text.skipToContent text.skipToNavigation

Economical Digital I/O Plug-In Cards

Item# CIO-DIO24H


Economical Digital I/O Plug-In Cards CIO-DIO24H CIO-DIO24H
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 24 TTL Digital I/O Lines
  • CIO-DIO24H for Applications Requiring Current Outputs to 64 mA
  • Interrupt Handling Supported
  • Plugs Into IBM PC/XT/AT or Compatible Bus
  • ±12V and +5V Available on the Connector from the PC


Product Specs

The CIO-DIO24 low-cost digital I/O board is designed for use with IBM PC/XT/AT or compatible computers. The board employs one 8255 digital I/O chip, controlling 24 digital I/O lines, and consists of three ports: an 8-bit PA port, an 8-bit PB port, and an 8-bit PC port. The PC port may also be used as two half ports of 4 bits. Each of the ports and half ports may be configured as input or output by software control. After RESET (power up of computer), all ports are set as inputs.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration