Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

48-Channel Digital I/O BoardFor IBM PC and Compatibles

  • CE Approved

Item# CIO-DIO48H

48-Channel Digital I/O BoardFor IBM PC and Compatibles CIO-DIO48H CIO-DIO48H
  • 48 TTL Digital I/O Lines
  • Single 50-Pin Connector Carries All 48 Digital Lines plus Power


  • Maximum Ambient Temperature 70 {C} (159 {F})
  • Current Drive CIO-DIO48 (source or sink): 2.5 mA CIO-DIO48H (source): 15 mA (sink): 64 mA
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Maximum Storage Temperature 70 {C} (159 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
  • TTL Input High 2.0 V min
  • TTL Input Low -0.5 V min
  • TTL Output High 3.0 V min @ -2.5 mA
The CIO-DIO48 can control 48 devices or sense 48 contact closures from a single half-size card in a PC. The CIO-DIO48 employs two 8255 parallel peripheral interface chips which are programmable in three modes simple byte input or output or strobed I/O. The 8255 is simple to program. The CIO-DIO48 can provide 2.5 mA to activate other chips, but not enough for LED’s or relays. The CIO-DIO48H can source 15 mA or source 64 mA, enough for switching most relays and SSR’s.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
50 channel 4" x 4" screw terminal board, requires cable
$152.80
3 In Stock
0,6 m (2') cable, 50 pin header connectors
$50.40
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
24 channel solid state relay mounting rack, requires cable and solid state relays (see section H)
$341.64
4 In Stock
en-US
en
Save Configuration