Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Electromechanical Relay Racks for the CIO-DIO Family of Digital I/O Boards

Item# CIO-ERB48

Electromechanical Relay Racks for the CIO-DIO Family of Digital I/O Boards CIO-ERB48 CIO-ERB48
  • 48, 24 and 8 Channel Models
  • Direct Connection to the CIO Family of Plug-in Boards
  • On-Board Buffers
  • Powered by 5 Vdc


The CIO-ERB is a family of electromechanical relay racks designed to be compatible with the CIO-DIO family of digital I/O plug-in boards. There are three models in the family: the CIO-ERB48 contains 48 relays, the CIO-ERB24 contains 24 relays and the CIO-ERB08 contains 8 relays. All relays are form C electromechanical capable of handling 6 A at 24 Vdc or 3 A at 120 Vac. Field wiring is accom-plished using screw terminals for each relay. The screw terminals allow you to connect signals via 12-22 AWG wire. The digital I/O board connects to the CIO-ERB racks via a standard 37 conductor cable, or 50 conductor cable depending on the CIO-ERB model.
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
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
50-conductor connection cable, 2 ft
$50.40
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
0.6 m (2') cable, 37 pin D connectors
$50.40
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration