Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Current "Ice Cube" Plug-In Relays with Spade Base

Item# D5PF2AT1

High Current "Ice Cube" Plug-In Relays with Spade Base D5PF2AT1 D5PF2AT1
  • Industrial Rated 300V, 15 A Relay in 2- and 3-Pole Configurations
  • Compact Design Can Be DIN Rail Mounted
  • Flag Indicator Shows Relay Status in Manual or Powered Condition
  • LED Status Lamp Shows Coil 'ON' or 'OFF' Status--Ideal for Use in Low Light Applications


  • Coil Maximum voltage 110%
  • Contact Material AgCdO (Au flashed)
  • Contact Resistance 50 milliohms max @ rated current
  • Current Rating 15 A
  • Dielectric Strength 1500V
  • Electrical Life Expectancy at Rated Resistive Load 200
  • Input Connection Type 11-pin screw
  • Maximum Coil Pickup Voltage 85% AC
  • Maximum Wire Size 22 AWG solid or stranded
  • Mechanical Life Expectancy 5 million (no load)
  • Minimum Coil Drop Out Voltage 30% AC
  • Minimum Ambient Temperature -30 {C} (-22 {F})
  • Minimum Wire Size 12 AWG solid or stranded
The D5PF are plug-in type relays that feature a spade connection base. The D5PF series offer a number of enhanced features including LED status lamp, push-to-test button for manual relay operation, a convenient finger grip for removing relays and a write-on label that can be used for identifying the relay in multiple relay circuits.

SPECIFICATIONS
[RESISTIVE LOAD (P.F. = 1.0)]
Rated Load (p.f. = 0.8): 240 Vac 12 A, 120 Vac 12 A, 28 Vdc 12 A
Carry Current: 12 A
Max Operating Voltage: 110% of nominal
Max Operating Current: 15 A
Dielectric Strength: 1500V
Approx Weight: 88 g (3.1 oz)
Operating Temperature: -30 to 50°C (-22 to 122°F)
Storage Temperature: -30 to 100°C (-22 to 212°F)
Contact Resistance: 50 milliohms max @ rated current
Contact Material: AgCdO (Au flashed)
Pickup Voltage: 85% AC, 80% DC
Dropout Voltage (Min): 30% AC, 10% DC
Voltage (Max): 110%
Mechanical Life (Min): 5 million (no load)
Electrical Life (Min): 200,000 operations at rated resistive load
Max hp Ratings:
   1.3 hp: 120 Vac
   1.2 hp: 240 Vac
D5PA2 SOCKET SPECIFICATIONS
Type: 11-pin screw
Electrical Ratings: 15 A, 300V
Mounting Torque: 8 to 10 in-lb
Hook-Up Wire Range: 12 to 22 AWG solid or stranded
Compatible Hold Down Spring: PQC-1351
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Current "Ice Cube" Plug-In Relays with Spade Base
$29.98
0 In Stock
High Current "Ice Cube" Plug-In Relays with Spade Base
$22.64
24 In Stock
High Current "Ice Cube" Plug-In DPDT and 3PDT Relays with Octal Base
$1.14
0 In Stock
Accessories
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
66 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$28.49
25 In Stock
en-US
en
Save Configuration