Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Automatic Four Port PCI RS-422/485 Interface

Warranty
  • CE Approved

Item# OMG-ULTRACOMM422-PCI

Automatic Four Port PCI RS-422/485 Interface OMG-ULTRACOMM422-PCI OMG-ULTRACOMM422-PCI
  • Four Port RS422/485 Interface
  • Onboard RS485 Auto Enable Circuit
  • Each Port Designed to Maximize Windows XP/Vista/7 Communications
  • 16550 Buffered UART std/Full Array of Advanced UARTS Available


  • Baud Rate 460.8K bps
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Humidity 10% RH
  • Maximum Transmission Distance Up to 1219.2 m (4000')
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -20 {C} (-4 {F})
The OMG-ULTRACOMM422-PCI provides four PCI bus RS422/485 Async links for data collection and other devices. In RS485 mode, our auto enable feature enables the RS485 line driver during character transmission and disables it afterward allowing the standard COM: driver to be utilized. The onboard interrupt status port provides maximum Windows flexibility. The OMG-ULTRACOMM422-PCI includes the 16550 UART, providing a 16 byte FIFO to keep your datacom applications running error free.

WIN XP/Vista/7 drivers are included as well as support for Linux. The drivers provide IRQ sharing, advanced UART support and serial diagnostic utilities.

SPECIFICATIONS
Communications Chip: 16550
Number of Ports: Four RS422/485
Max Data Rate: 460.8K bps
Max Data Distance: Up to 1219.2 m (4000')
Operating Temperature: 0 to 50°C (0 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Humidity Range: 10 to 90 %RH
Current Specifications: +5 V @ 620 mA
Connector(s): DB-37 to (4) DB-9P
Cable Length: 91.44 cm (36")
Physical Dimensions: 13.21 L x 10.67 H cm (5.2 x 4.2")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration