Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3.2" Web Enabled Operator Interface

Item# G303S000

3.2" Web Enabled Operator Interface G303S000 G303S000
  • 3.2' 128 x 64 Pixel LCD With LED Backlight, Able To Support Text and Simple Graphics
  • 32-Button Keypad For Navigation, Numeric Entry, On-Screen Menus, and User Defined Functions
  • 3 Serial Ports, Expandable to 5
  • 10 Base-T/100 Base-Tx Ethernet Port Provides Networking Capability: Runs Four Ethernet Protocols Simultaneously


  • Backup Memory 4 MB Flash
  • Communications Type Up To 5 RS232/422/485 Communications Ports (2 RS232 and 1 RS422/485 On Board
  • External Memory CompactFlash® Socket to Increase Memory Capacity
  • Display Size 3.2" 128 x 64 Pixel
  • Power Source Power Unit From 24 Vdc ±20% Supply
  • USB Functions USB Port To Download The Unit’s Configuration from a PC Or for Data Transfers to a PC
The G303 Operator Interface Terminal combines unique capabilities normally expected from high-end units with a very affordable price. The G303 is able to communicate with many different types of hardware using high-speed RS232/422/485 communications ports and Ethernet 10 Base T/100 Base-TX communications. In addition, the G303 features USB for fast downloads of configuration files and access to trending and data logging. A CompactFlash socket is provided so that Flash cards can be used to collect your trending and data logging information as well as to store larger configuration files. In addition to accessing and controlling of external resources, the G303 allows a user to easily view and enter information. The unit uses a Liquid Crystal Display (LCD) module, which is easily readable in both indoor and outdoor applications. Users can enter data through the front panel 32-button keypad that has user identifiable keys. All G3 series HMIs include a web server, trending, data logging, and a built-in "C" language-like editor and compiler for writing your own control functions.

Click here to download G303 user manual


Omega offers a complete line of Web Enabled Operator Interfaces. See the Related Links section below for other models in this family.


Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration