text.skipToContent text.skipToNavigation

If you have previously used the Omega Website, you will need to Reset your Password on the new site.
Resetting your password is required one time only.
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
Thermocouple Amplifier

Item# OMNI-AMP IV-13-115

Thermocouple Amplifier OMNI-AMP IV-13-115 OMNI-AMP IV-13-115
  • 100% Encapsulated
  • 2µV/°C Zero Stability
  • 0.025°F/°F Reference Junction Stability
  • Up or Downscale TC Burn-out
  • 115 Vac or 230 Vac Power
  • Easy Mounting
  • ±10 Vdc Output
  • Input Protection to 115 Vac or Vdc
  • Scale of 10 mV/°F
  • Over 120 dB CMRR at 60 Hz
Output Type
Connection Type
Features
 This item is available for quick shipping
Quantity Price each
1-9 $335.00
10-24 $318.25
25-49 $311.55
50-99 $298.15
100-199 $291.45
200+ $284.75

In stock

Lead Time ( If not in Stock): 6 weeks

Product Specs

  • Maximum Ambient Temperature 55°C (130°F)
  • Minimum Ambient Temperature 0°C (32°F)
  • Power 115 Vac @ 3 VA maximum (230 Vac optional)
  • Supply Frequency 60 Hz

The OMEGA™ OMNI-AMP IV thermocouple amplifier is a high performance rugged epoxy encapsulated thermocouple amplifier with built-in power supply. Models are offered for either type J, K, T, E thermocouples or R,S,B thermocouples. Only the highest quality industrial components are used for reliable and long operation. Connections are made with an ordinary screwdriver to rugged terminal strips. The amplifier can be mounted using the bolts supplied with the unit.

en-US
en
Save Configuration