Signal Conditioners

Omega’s modular signal conditioners provide a low-cost, high-performance method of int...

[+]
93 Products found
thumbnail

Please check out Newest Released 2-wire Transmitters with Standard, FM & Hart Models Available Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
TX903
$377.21
68  In Stock
TC
See Detail Specs
mA
Loop
500 V
Trim Pot/Switch
TX905
$236.06
3  In Stock
mV
4 to 64 mV dc
mA
Loop
None
Trim Pot/Switch
TX901
$316.37
6  In Stock
TC
See Detail Specs
mA
Loop
None
Trim Pot/Switch
TX904-1
$316.37
4  In Stock
RTD
0 to 260°C
mA
Loop
None
Trim Pot/Switch
TX904-2
$322.46
Available
in 5 weeks
RTD
0 to 538°C
mA
Loop
None
Trim Pot/Switch
  Load More Items from this family (1) ...
Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability FM Approved Additional Feature
TX91-J2
$401.55
4  In Stock
TC (J)
-18 to 93°C
mA
Loop
None
Trim Pot
FM
Not Applicable
TX92-3
$401.55
5  In Stock
RTD
-18 to 149°C
mA
Loop
None
Trim Pot
FM
Not Applicable
TX92-2
$401.55
14  In Stock
RTD
-18 to 93°C
mA
Loop
None
Trim Pot
FM
Not Applicable
NB1TX-J3
$432.43
8  In Stock
1
Thermocouple
-18 to 149°C (0 to 300°F)
4 to 20 mA
NB1TX-J3
FGTM
TX91-T3
$401.55
2  In Stock
TC (T)
-18 to 149°C
mA
Loop
None
Trim Pot
FM
Not Applicable
  Load More Items from this family (26) ...
Product Number Input Type Input Ranges Output Type Display Type Supply Voltage Type Isolation Programability
TX86
$405.60
43  In Stock
TC, RTD, Resistance, Pot, mV
See Detail Specs
mA
LED
Loop
1000 V
Pushbutton
thumbnail

  The TXDIN101 is a computerized, PC programmable, galvanically isolated two-wire smart transmitter. The unit converts 13 types of thermocouple sensors; 12 types of R...

Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Display Type Additional Feature
TXDIN101
$300.00
12  In Stock
Universal (TC, RTD, mV)
See Detail Specs
mA
LED
Din Rail Smart Transmitter
thumbnail

The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocoupl...

Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
DRF-POT-24VDC-0/100P-4/20
$204.83
2  In Stock
Resistance
0 to 1 M Ohm
mA
DC
3500 V
Trim Pot
DRF-RES-115VAC-0/10K-4/20
$204.83
2  In Stock
Resistance
0 to 10K Ohm
mA
AC
3500 V
Trim Pot
thumbnail

The HX94 relative humidity/ temperature transmitter provides a reliable and low cost method for duct mount monitoring applications. Solid state sensors provide excellent se...

Read More

This product has variations available for quick shipping.

Product Number Number of Inputs Input Type Input Ranges Number of Output Output Type Response Time/Frequency Form Factor Display Type Accuracy Rating Supply Voltage Type Supply Voltage Other Features
HX94CW
$299.13
10  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
4 to 20 mA
10 secs
Duct Mounted
Not Applicable
Good
DC
6 to 30 Volts
Stainless Steel NEMA 4 Housing & 1 m (3') lead wires
HX94V
$314.34
Available
in 7 days
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 1 V
10 secs
Duct Mounted
Not Applicable
Good
DC
6 to 30 Volts
Stainless Steel NEMA 4 Housing
HX94VNPT
$314.34
Available
in 7 weeks
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 1 V
10 secs
Duct Mounted
Not Applicable
Good
DC
6 to 30 Volts
Stainless Steel NEMA 4 Housing & NPT fitting
HX94VW
$299.13
Available
in 7 weeks
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 1 V
10 secs
Duct Mounted
Not Applicable
Good
DC
6 to 30 Volts
Stainless Steel NEMA 4 Housing & 1 m (3') lead wires
HX94C
$334.62
Available
in 7 days
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
4 to 20 mA
10 secs
Duct Mounted
Not Applicable
Good
DC
6 to 30 Volts
Stainless Steel NEMA 4 Housing
  Load More Items from this family (1) ...
thumbnail

Applications Amplify , Convert, or Scale Process SignalsIsolate Single-Ended (Common Ground) PLC InputsInterface Process Signals with ...

Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
DMD4380
$334.62
6  In Stock
mA, V
0 to 50 Vdc, 0 to 50 mA dc
mA, V
AC
1200 V
Trim Pot/Switch
DMD4380-DC
$334.62
Available
in 7 days
mA, V
0 to 50 Vdc, 0 to 50 mA dc
mA, V
DC
1200 V
Trim Pot/Switch
thumbnail

The CCT series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and ...

Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability Additional Feature
CCT-24-0/200C
$209.90
5  In Stock
TC (T)
0 to 200°C
mA, V
AC
2000 V
Trim Pot/Jumpers
Not Applicable
CCT-25-0/800C
$209.90
3  In Stock
TC (E)
0 to 800°C
mA, V
AC
2000 V
Trim Pot/Jumpers
Not Applicable
CCT-20-0/500C-24VDC
$247.42
2  In Stock
RTD
0 to 500°C
mA, V
DC
2000 V
Trim Pot/Jumpers
24 Vdc Power
CCT-22-0/400C
$209.90
3  In Stock
TC (J)
0 to 400°C
mA, V
AC
2000 V
Trim Pot/Jumpers
Not Applicable
CCT-23-0/1200C
$209.90
2  In Stock
TC (K)
0 to 1200°C
mA, V
AC
2000 V
Trim Pot/Jumpers
Not Applicable
  Load More Items from this family (67) ...
thumbnail

The DRA-ACT-4I AND DRA-ACT-4V Series are isolated 4-wire ac current and ac voltage input DIN rail mount signal conditioners that convert the measured input into a proportio...

Read More
Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
DRA-ACT-4V-3
$236.27
6  In Stock
AC Voltage
0 to 400 Vac
mA
AC
4000 V
Trim Pot
thumbnail

The DRC-8900 Series DIN rail mount signal conditioners are ideal for a wide range of process monitoring applications. Models are available for a many different input types ...

Read More
Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
DRC-8920
$252.49
8  In Stock
TC (J)
0 to 500°C
V
DC
700 V
Trim Pot
DRC-8921
$252.49
3  In Stock
TC (K)
0 to 1250°C
V
DC
700 V
Trim Pot
DRC-8940
$252.49
2  In Stock
RTD
100 Ohm
V
DC
700 V
Trim Pot
DRC-8906
$258.57
Available
in 6 weeks
mA
4 to 20 mA
V
DC
700 V
Trim Pot
thumbnail

Please check out Newest Released DRST Family including Universal Programmable Signal Transmitter Read More

This product has variations available for quick shipping.

Product Number Input Type Input Ranges Output Type Supply Voltage Type Isolation Programability
DRG-SC-RTD
$425.88
4  In Stock
RTD
Pt 100, 500, 1K, Cu 10, 25, 100
mA, V
DC
1800 V
Trim Pot/Switch
DRG-SC-BG
$390.39
Available
in 4 weeks
1
Strain Gage Bridge
1
0 to 5V, 0 to 10V, 0 to 1 mA, 0 to 20 mA, 4 to 20 mA, +-5V, +-10 V
Din Rail
Good
DRG-SC-TC
$425.88
Available
in 4 weeks
TC
J, K, T, E, R, S, B
mA, V
DC
1800 V
Trim Pot/Switch
thumbnail

The OMEGA™ HX94B Series temperature/relative humidity transmitter provides a linearized and temperature compensated output signal of 4 to 20 mA, 0 to 1 Vdc, 0 to 5 Vdc or 0 to 10 ...

Read More
Product Number Number of Inputs Input Type Input Ranges Number of Output Output Type Response Time/Frequency Form Factor Display Type Accuracy Rating Supply Voltage Type Supply Voltage Other Features
HX94BV2W
$330.24
5  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 10 V
8 secs
Wall/Duct Mounted
Not Applicable
Good
DC
12 to 30 Volts
1.8 m (6') lead wires
HX94BCNPT
$340.56
3  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
4 to 20 mA
8 secs
Wall/Duct Mounted
Not Applicable
Good
DC
9 to 30 Volts
NPT fitting
HX94BCW
$330.24
12  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
4 to 20 mA
8 secs
Wall/Duct Mounted
Not Applicable
Good
DC
9 to 30 Volts
1.8 m (6') lead wires
HX94BV1W
$330.24
1  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 5 V
8 secs
Wall/Duct Mounted
Not Applicable
Good
DC
9 to 30 Volts
1.8 m (6') lead wires
HX94BV1
$366.36
6  In Stock
1
Humidity and Temperature
Humidity 0 to 100% Temperature 0 to 100°C (32 to 212°F)
1
0 to 5 V
8 secs
Wall/Duct Mounted
Not Applicable
Good
DC
9 to 30 Volts
Standard 4-pin connector
  Load More Items from this family (7) ...
en-US
en
Save Configuration