text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Back To Top

Signal Conditioners

Omega’s modular signal conditioners provide a low-cost, high-performance method of inter-connecting real-world analog signals with data acquisition, monitoring, or control systems. We have universal DIN rail transmitters, universal smart transmitters, analog multiplexer/demultiplexer systems, and more. Whatever type of signal conditioner you need for your installation or repair, you’ll find it online at Omega. Our equipment and devices are designed to perform in just about every work environment and we pride ourselves on making the most durable and reliable signal conditioners and transmitters available. Shop online to take advantage of our superior quality, selection, and prices!

Programmable Signal Converter for Frequency

Advanced Features • The DRST-FR signal converter can be configured with OMSET software in a standard PC and the TXUN-KIT communications unit. A...

Starting at $340.45

3  In Stock
View Full Specifications

Isolated 4 to 20 mA Transmitters For Demanding Applications

Unmatched Electrical Performance Two-wire Operation Power is obtained directly from the 4 to 20 mA loop, with no need for separate power input. This si...

Starting at $277.50

1  In Stock
View Full Specifications

Din Rail Mount Digital Transmitters

The DIN-100 Sensor to Computer Modules are a family of data acquisition modules that convert analog input signals to serial data and transmit via RS-485 to a master...

Starting at $126.65

2  In Stock
View Full Specifications

Relative Humidity/Ambient Temperature Transmitters

The OMEGA™ HX94B Series temperature/relative humidity transmitter provides a linearized and temperature compensated output signal of 4 to 20 mA, 0 to 1 Vdc, 0 to 5 Vdc or ...

Starting at $280.70

5  In Stock
View Full Specifications

DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design

The DRA-ACT-4I AND DRA-ACT-4V Series are isolated 4-wire ac current and ac voltage input DIN rail mount signal conditioners that convert the measured input into a p...

Starting at $196.52

3  In Stock
View Full Specifications

DIN Rail 2-Wire Temperature Transmitters

Models DRA-TCI-2 and DRA-RTI-2 are linearized temperature transmitters that produce a 4-20 mA process signal that is directly proportional to temperature. These tra...

Starting at $155.14

1  In Stock
View Full Specifications

Isolated Universal Input DIN Rail Signal Conditioner

The DRSL-U isolated universal input DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of ...

Starting at $155.72

7  In Stock
View Full Specifications

RTD Temperature Transmitter - 316 Stainless Steel Construction

This product is no longer available. Please see FPU420 as a possible...

Starting at $159.75

1  In Stock
View Full Specifications

LVDT Signal Conditioner, Loop Powered for AC LVDT's

The LDX-2 linear displacement transmitter is a two-wire, 4 to 20 mA conditioner for ac LVDT transducers. It is designed for use where long transmission distances are...

Starting at $418.02

2  In Stock
View Full Specifications

Relative Humidity Transmitters

The HX92B Series transmitters provide remote and on-site monitoring of relative humidity. It is available with either voltage or 2-wire current output. The transmitt...

Starting at $218.42

6  In Stock
View Full Specifications

Compact, Low Cost, Modular Signal Conditioners

As one of the best replacement/Upgrade model for famous 5B devices, the OM5 series modular signal conditioners provide a low cost, high performance method of inter-c...

Starting at $142.80

3  In Stock
View Full Specifications

Smart and Programmable Linearized Transmitters

The TX60 series has been discontinued. Please see the TX86 as a possible alternative or contact our D...

Starting at $282.20

37  In Stock
View Full Specifications
en-US
en
Save Configuration