Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Duct,Wall,Remote Mount Temp,Humidity,& Dewpoint Transmitters

Remote Dew Point/Temperature Transmitter 4 to 20 mA output only

$1,006.66

Item# HX200HD

In stock

Lead Time (If not in stock): 16 weeks
Remote Dew Point/Temperature Transmitter 4 to 20 mA output only HX200HD HX200HD
  • High Accuracy with Certificate of Calibration
  • High Temperature Sensor to 200°C (392°F) (at 0% RH)
  • High Pressure Sensor to 750 psi (51.7 bar)
  • Switchable for Dew Point or Humidity

HX200HD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Display Type
Supply Voltage Type
Additional Feature


  • Cable Length 1M (except wall units)
  • Calibration Certificate Included
  • Dew Point Accuracy +/- 1.0C from 40c to -20C, +/-3.0C <-20C
  • Display Type LCD
  • Humidity Accuracy +/- 1% at 25C
  • Maximum Operating Temperature 200°C
  • Minimum Operating Temperature 0°C
  • Mounting Style Remote, Wall or Duct
  • Number of Inputs 2
  • Power Source 12 to 28 Vdc
  • Probe Dimensions Length: 6.5” (185mm), O.D.: 0.5” (13mm)
  • Probe Humidity Range 0 to 100%
  • Probe Temperature Range -25° to 200°C
The HX200 is a high accuracy calibrated dew point or humidity transmitter. The remote sensor is designed to work at temperatures as high as 200°C (392°F). This high accuracy sensor is also built to withstand up to 750 psi. These transmitters are perfect for applications such as compressed air, dryers and environmental chambers.

Specifications
Dew Point: -60 to 40°C (-76 to 104°F)
Relative Humidity: 0 to 95% RH (non-condensing) unit displays dew point or humidity, as well as temperature
Maximum Sensor Pressure Rating: 750 psi (51.7 bar)
Sensor Body Material: 304 SS
Maximum Operating Temperature: 200°C (392°F) (at 0% RH)
Mesh Filter Top: Stainless Steel
Single Output: 4 to 20 mA loop powered (relative humidity or dew point)
Dew Point Accuracy: ±1.0°C from -20 to 40°C (-4 to 104°F); ±3.0°C below -20°C (-4°F)
Relative Humidity Accuracy: ±1% RH from 15 to 40°C (59 to 104°F), 0 to 90% RH (non-condensing); ±2% RH below 15°C (59°F) or above 40°C (104°F)
Display: 2 line LCD
Resolution: 0.1
Power: 4 to 20 mA loop powered, 2-wire 24 Vdc (typical) 12 to 28 Vdc
Dimensions (Enclosure): 88.9 L x 63.5 W mm (3.5 x 2.5") Mounting Center: 78.7 mm (3.1")
Dimensions of Probe:
Length: 10.16 cm (4")
OD: 1.27 cm (0.5") ½ NPT Fitting
Weight: 1.8 kg (4 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent product. Easy to incorporate in our system, operates flawlessly.
Date published: 2017-12-05
Rated 5 out of 5 by from can be connected to daq got this for measuring inlet temperature and RH. can be connected to daq
Date published: 2022-09-12
Rated 5 out of 5 by from works great in extreme environments This instrument is more accurate than all of the other brands we have tried. It works great even through a high vibration environment where others fail
Date published: 2020-11-12
Rated 5 out of 5 by from Works Great! Just finished installing yesterday, easy set up. Being used in Dew Point mode, and switched over via internal dip switched. This unit is loop powered, so it will require a 24vdc separate power source.
Date published: 2018-08-21
Rated 4 out of 5 by from Good product Using 4 to monitor dew point in compressed air system. Using a rs232 to ethernet comverter to pull data into database. Works great. Improvements to get 5 stars 1. Make the sensor replaceable by adding a plug 2. Replace power plug with a 5 pin m12 so you do not have to drill a hole in the housing to get serial communication out of unit.
Date published: 2018-08-03
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HX200HD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

The manual indicates serial communications are possible but does not show the pin out to connect a cable. Could such documentation be added to the manual?

Asked by: cppmonkey
It's been one year and this still hasn't been added to the manual. As well, it's very unclear if the power connection can also be used to receive the 4-20 mA signal. The manual is poorly written.
Answered by: tomM
Date published: 2022-10-14

Is a power supply provided with the unit?

Asked by: AndyInAA
Hi AndyInAA, Thank you for the inquiry. Power supply is not included with the HX200 series. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-12

What is the connector for 4 tp 20 mA ? M12?

Asked by: D LeRoy
Hi D LeRoy, Thank you for the inquiry. This unit has lead wire with stripped end connection. We offer field mountable M12 connectors which can be used. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-04

What is the recommended calibration method and calibration frequency for this unit?

Asked by: AnhT
Hi AnhT Thank you for the inquiry. Suggested calibration interval is 1 year. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-08-29

Do you have the spec sheet showing the dimensions of this item? We would like to use this for our carbon capture system and would need the dimension details to include it in our CAD drawing.

Asked by: AGCQ
Thank you for the request. Please forward this request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-27

The cable from the sensor to the display box was pulled free and all wires were pulled out of the sockets. Can I get a wire diagram so I can re-connect the wires into the proper sockets?

Asked by: Greg A
Hi Greg, Sorry to hear of the difficulty. Please forward email to TEMP@DWYEROMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-25

I am trying to read through RS232. What is the command? How many Bytes supposed to return?

Asked by: KM OH
Hi KM OH, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-22

Can the HX200HR be adjusted if the measurements are off? e.g. ours is reading 77.9% at 80%

Asked by: calibratingjo
Thank you for the inquiry. Calibration is performed via pc connection at the factory. 27 points are stored in the processor. This item needs to be sent in for calibration. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-08-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_HX200HD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration