text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Universal Signal Conditioning Module

Item# DR900


Universal Signal Conditioning Module DR900 DR900
DR900 is rated 5.0 out of 5 by 2.
  • y_2020, m_1, d_20, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DR900, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 115ms
  • REVIEWS, PRODUCT
  • 3-Way Isolation of Analog Signals
  • Universal Conversion Module – Inputs and Outputs Selected Via Dip Switch Settings
  • Over 100 Input and Output Analog Conversion Combinations
  • Choose Linear or Square Root Extraction Model
  • All Ranges Are Factory Precalibrated - Custom Field Calibration Is Available For All Ranges While Maintaining The Factory Calibration For Future Use
  • 11 to 36 Vdc/24 Vac Module Power
5 Year Warranty

Product info

Number of Inputs
2
Input Type
Voltage Linear Universal Signal
Output Type
0 to 5V, 0 to 10V, 0 to 1 mA, 4 to 20 mA, 0 to 20 mA

Product Specs

  • Accuracy Value Factory: ±0.1% of span max for all ranges except 1 mA
  • Form Factor Standard DIN top hat (T) profile rail according to EN50022 - 35 x 7.5 and 35 x 15 and G profile rail according to EN50035-G32.
  • Maximum Ambient Humidity 85% RH non-condensing
  • Maximum Ambient Temperature 65 {C} (149 {F})
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Supply Frequency 50/60 Hz
  • Form Factor Standard DIN top hat (T) profile rail according to EN50022 - 35 x 7.5 and 35 x 15 and G profile rail according to EN50035-G32.
  • Accuracy Value Factory: ±0.1% of span max for all ranges except 1 mA
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Maximum Ambient Humidity 85% RH non-condensing
  • Maximum Ambient Temperature 65 {C} (149 {F})
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Supply Frequency 50/60 Hz

The DR900 Universal Signal Conditioning Module can isolate and convert over 100 combinations of analog signal ranges. The DR900 converts and transmits signals linearly proportional to the input, while the DR900-SQRT transmits the scaled square root of the input signal. This allows the DR900-SQRT to provide a signal that is linear to flow rate in applications utilizing a differential pressure transducer.

DIP switch range selection eliminates the need to order and stock different modules for each input and output signal range, and allows quick and convenient setup for over 100 standard signal conversions. By utilizing the Field mode of calibration, the user can customize the input and output scaling for odd applications, including reversal of the output relative to the input. In addition to the conversion capabilities, the DR900 modules feature optically isolated Input/Output signal circuits and transformer isolated Power to Input and Power to Output circuits.

The modules’ overall full scale accuracy typically exceeds 0.05% depending upon range selection and scaling. The microprocessor based design provides ease of field scaling and the onboard E2PROM stores scaling values for future recall. Both models come factory precalibrated for all input and output ranges. Factory or custom field scaling can be selected by a simple mode switch change.

The DR900 can be factory recalibrated in the field if desired. The modules environmental operating temperature range is -20 to 65°C (-4 to 149°F). DIN rail mounting saves time and panel space. The units are equipped with universal mounting feet for attachment to standard DIN style rails, including top hat profile rail according to EN50022 – 35 x 7.5 and 35 x 15 and G profile rail according to EN50035-G32.

MODULE ISOLATION
DR900 modules feature "3-Way" Signal Isolation. The 3-Way isolation is a combination of optical and transformer isolation. The optical isolation provides common mode voltage (CMV) isolation up to 1.5 kV between the sensor input and the process signal output. The DR900’s power is isolated from the sensor signal input and the process signal output by a DC/DC transformer isolation circuit.

INPUTS
The DR900s accept a full range of process signal inputs and isolate and convert these signals to common industrial control signals. The input signal combinations are configured by making specific DIP switch selections on the 10 position DIP switch.

OUTPUTS
As with the input choices, the process signal output of the modules is DIP switch selectable. A one position DIP switch is used to select between the 1 mA/20 mA output ranges. The maximum output current signal is 22 mA with <600 Ohm output resistance and the maximum output voltage signal is 11 V with >1 KOhm output resistance.

ZERO AND SPAN
The input zero and span are set by first applying the minimum value then transitioning DIP switch S1-2 to store that value. Next, the full scale value is applied and the DIP switch transition stores the value. The output scaling is performed in a similar manner but the output is driven to the desired minimum and full scale values by the calibration source applied to the input. DIP switch S1-1 is used to store the minimum and full scale output values. The span is defined by: span = (full scale - minimum scale).

SPECIFICATIONS
Input Ranges:
0 to 20 mV, 0 to 50 mV, 0 to 100 mV, 0 to 200 mV,
0 to 500 mV, 0 to 1 V, 0 to 2 V, 1 to 5 V, 0 to 5 V, 0 to 10 V,
0 to 20 V, 0 to 50 V, 0 to 100 V, 0 to 1 mA, 0 to 2 mA, 0 to 5 mA,
0 to 10 mA, 4 to 20 mA, 0 to 20 mA, 0 to 50 mA, 0 to 100 mA
Output Ranges: 0 to 5 V, 0 to 10 V, 0 to 1 mA, 4 to 20 mA, 0 to 20 mA
Zero/Span Adjustments: Digital (DIP Switch Transition)

MAX INPUT SIGNAL
Current Input:
110 mA dc, 1.1 Vdc
Voltage Inputs:
Terminal 7- 1 Vdc +10%;
Terminal 8- 10 Vdc +10%;
Terminal 9- 100 Vdc +10%

INPUT RESISTANCE
Current:
10 Ω
Voltage: 100 K Ω
Input Protection: Surge suppressor diodes

MAX OUPUT CURRENT
Current Output:
22 mA
Voltage Output: 10 mA

LOAD RESISTANCE
Current Output:
=600 Ω
Voltage Output: =1 KΩ

OUTPUT COMPLIANCE
Current:
4 to 20 mA, 0 to 20 mA: 12 V min (=600 Ω.) 0 to 1 mA: 10 V min (=10 K Ω)
Voltage: 10 Vdc across a min 1 K. load (10 mA). Factory calibrated for loads of > 1 M Ω

GENERAL SPECIFICATIONS
Accuracy (Including Linearity):

Factory: ±0.1% of span max for all ranges except 1 mA, 2 mA, and 20 mV. These ranges are accurate to ±0.2% of span max. All ranges can be field calibrated to 0.1% of span max.
Resolution: 0.01% full scale input, 0.01% full scale output
Step Response: 300 msec (to within 99% of full scale)
Power: 11 to 36 Vdc, 3 W max or 24 Vac, ±10%, 50/60 Hz, 4.8 VA max
Isolation Level Input to Output: 1.5 kV @ 50/60 Hz, 1 min

ENVIRONMENTAL CONDITIONS
Operating Temperature Range:
-20 to +65°C (-4 to 149°F)
Storage Temperature Range: -40 to 85°C (-40 to 185°F)
Operating and Storage Humidity: 85% RH max (non-condensing) from -20 to 65°C (-4 to 149°F)
Temperature Coefficient: ±0.01%/°C (100 ppm/°C) max
Construction: Case body is black high impact plastic
Connections: 14 AWG max
Mounting: Standard DIN top hat (T) profile rail according to EN50022 - 35 x 7.5 and 35 x 15 and G profile rail according to EN50035-G32.
Weight: 128 g (4.5 oz)

Rated 5 out of 5 by from Easy, Accurate, Works! Purchased this (DR900) to convert a 4-20mA signal to 0-1mA to feed an RTU for remote monitoring. Took it out of the box, configured the dip switches and tested it. It was dead on accurate and took all of about five minutes start to finish. A real piece of cake. Worked so well we ordered more. We could have changed the shunt resistor and created a scale factor to make it work, but this way all the RTU's are the same and replacement wouldn't be a headache. Can't rate their tech support because it wasn't necessary.
Date published: 2015-12-04
Rated 5 out of 5 by from Easy Setup Two of these DIN mount signal conditioners convert a 0-2000 mV analog output from Jenway spectrophotometers to the 0 - 10 volt signal required by the National Instruments USB-6002 multiplex units. The dip switches and screw terminals are positioned for easy access and no problems were encountered on startup!
Date published: 2016-12-01
  • y_2020, m_1, d_20, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DR900, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 138ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration