text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

DIN Rail 2-Wire Temperature Transmitters

Item# DRA-TCI-2

In stock

Lead Time ( If not in Stock): 0 week

DIN Rail 2-Wire Temperature Transmitters DRA-TCI-2 DRA-TCI-2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • DRA-TCI-2 Thermocouple Input Model
  • DRA-RTI-2 RTD Input Model
  • Isolated
  • Linearized
  • Field Rangeable
5 Year Warranty

Product Specs

  • Accuracy Value ±0.08% of span for type K
  • Form Factor 35 mm DIN rail
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Ambient Humidity 5% RH
  • Minimum Storage Temperature -30 {C} (-22 {F})
  • RTD Connection 2-Wire or 3-Wire
  • RTD Curves Supported alpha = 0.00385
  • Form Factor 35 mm DIN rail
  • Accuracy Value ±0.08% of span for type K
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 5% RH
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Minimum Storage Temperature -30 {C} (-22 {F})
  • RTD Connection 2-Wire or 3-Wire
  • RTD Curves Supported alpha = 0.00385

Models DRA-TCI-2 and DRA-RTI-2 are linearized temperature transmitters that produce a 4-20 mA process signal that is directly proportional to temperature. These transmitters have exceptionally high input to output common mode rejection (CMR), a high degree of filtering that eliminates false output signals and provides a low ripple current. Model DRA-TCI-2 is available for thermocouple types J, K, T, E, R, S or B and provides exceptional temperature linearization by applying eight segment linearization circuitry. Model DRA-RTD-2 accepts 2 or 3 wire Pt-100 RTDs, alpha = 0.00385. Both models are field rangeable using a set of six internal dip switches for coarse ranging and front accessible zero and span potentiometers for fine adjustment. Test terminals are provided to monitor the transmitter’s 4-20 mA output without disturbing the actual process loop.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 128ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration