text.skipToContent text.skipToNavigation

AC Powered Potentiometer Input DIN Rail Signal Conditioner

Item# DRI-PT-Series

In stock

Lead Time ( If not in Stock): 0 week

AC Powered Potentiometer Input DIN Rail Signal Conditioner DRI-PT-Series DRI-PT-Series
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Provides a DC Output in Proportion to a Potentiometer Input
  • Accepts Potentiometers from 100 O to 100 kO
  • Universal AC Power 85 to 265 Vac
  • Wide Ranging Zero and Span
  • Plug-In Terminals
  • ASIC Technology


Product Specs

  • Accuracy Value 4 to 20 mA
  • Indicator Active DC power
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Minimum Ambient Humidity 15% RH
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Storage Temperature -25 {C} (-13 {F})
  • Supply Frequency 50 to 400 Hz

The DRI-PT is a DIN rail mount, potentiometer input signal conditioner with 1800 Vdc isolation between AC power and the input/output circuitry. The input provides a constant voltage and is designed to accept any 3-wire potentiometer from 100 Ω to 100 kΩ. The field configurable output is switch selectable providing a 0 to 5V, 0 to 10V, 0 to 1 mA, 0 to 20 mA or 4 to 20 mA DC signal.

Wide ranging, precision zero and span pots, used in conjunction with DIP switches, allow 80% adjustablity of offset and gain to transmit a full scale output from any 20% portion of the potentiometer input.

The DRI-PT is useful in transmitting process control setpoints to remote PID controllers or interfacing position or level sensors to data acquisition and control systems. The high density DIN rail mounting offers an extremely compact solution for saving valuable panel space.

In a valve positioning application a potentiometer is sometimes used as a feedback signal. Quite often a wide open valve is only a 25% turn of the feedback potentiometer. The DRI-PT can easily be adjusted with the zero and span to provide a full scale output signal (e.g. 4 to 20 mA) representing 0 to 25% or even 50 to 75% of the potentiometer input.

The factory default configuration for the DRI-PT is as follows:

Input Range:
0 to 100%
Output: 4 to 20 mA

Specifications
POTENTIOMETER INPUT
End-to-End Resistance: 100 Ω up to 100 kΩ
Input Impedance: >1 MΩ
Input Excitation: 500 mV, 5 mA maximum drive
Zero Turn-Up: 80% of full scale input
Span Turn-Down: 80% of full scale input
Common Mode Rejection: 1800 Vdc (input to power)

OUTPUT
Voltage Output:

Range: 0 to 5V, 0 to 10V (dip-switch selectable)
Source Impedance: <10 Ω
Drive: 10 mA max (1 kΩ min @ 10V)
Current Output:
Range: 0 to 1 mA, 0 to 20 mA, 4 to 20 mA (dip-switch selectable)
Source Impedance: >100 kΩ
Compliance:

0 to 1 mA: 7.5V max (7.5 kΩ max)
0 to 20 mA: 12V max (600 Ω max)
4 to 20 mA: 12V max (600 Ω max)
Accuracy (Including Linearity, Hysteresis): ±0.1% maximum at 25°C
Temperature Stability: <±0.05%/°C maximum of full scale range
Response Time (10 to 90%): <200 msec, typical
Common Mode Rejection: 120 dB @ DC, >100 dB @ 60 Hz
Isolation: 1800 Vdc between line power and input, output
LED Indication (Green): Active DC power
Humidity (Non-Condensing):
Operating: 15 to 95% RH @ 45°C (113°F)
Soak: 90% RH for 24 hours @ 65°C (149°F)
Temperature Range:
Operating: 0 to 55°C (32 to 131°F)
Storage: -25 to 70°C (-13 to 158°F)
Power: 100 to 240 Vac, ±10%, 50 to 400 Hz; 1.5 W typical, 2.5 W max
Weight: 218 g (0.48 lb)
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
Accessories
AC power distribution bus for 2 modules
$35.41
0 In Stock
AC power distribution bus for 4 modules
$90.50
0 In Stock
AC power distribution bus for 8 modules
$123.51
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration