Universal Input DIN Rail Signal Conditioner

Item# DRI-U_SERIES

In stock

Lead Time ( If not in Stock): 0 week

Universal Input DIN Rail Signal Conditioner DRI-U_SERIES DRI-U_SERIES
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 156ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Accepts Thermocouple, RTD, Resistance and Voltage Input
  • Field Configurable Input Ranges
  • AC (DRI-U-AC) or DC (DRI-U-DC) Power
  • Eliminates Ground Loops
  • Provides an Isolated DC Output in Proportion to the Input
5 Year Warranty

Product Specs

  • Indicator On when power is on
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 65 {C} (149 {F})
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 15% RH
  • Minimum Storage Temperature -25 {C} (-13 {F})
  • Supply Frequency 50 to 400 Hz
  • Indicator On when power is on
  • Maximum Storage Temperature 70 {C} (158 {F})
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 65 {C} (149 {F})
  • Minimum Ambient Humidity 15% RH
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • Minimum Storage Temperature -25 {C} (-13 {F})
  • Supply Frequency 50 to 400 Hz

DIN Rail Signal Conditioner with Universal Input

The DRI-U Series is a DIN rail mount, thermocouple, RTD, resistance or voltage input signal conditioner with 1800V isolation between input, output and power. The field configurable input and output offers flexible, wide ranging capability for most temperature signal conditioning applications. The DRI-U Series is configured via DIP switch for Types J, K, T, E, R, S, B, N, or C thermocouples or Pt, Ni or Cu RTDs. Additionally, functions such as signal linearization, up or down-scale burnout, number of RTD leads (2, 3 or 4) and voltage or current output are also set via dip-switches.

Cold-junction compensation for accuracy and performance

Accuracy and performance during warm-up and during changes in ambient temperature are maximized. The cold-junction compensation technique utilizes two temperature sensors to measure the differential temperature near the terminal block. Using heat transfer calculations with the measured differential temperature and the known thermal conductivity of the PCB, the terminal junction temperature is determined with extreme accuracy. Even during unstable thermal states such as start-up, ambient temperature changes or changing load or power, the DRI-U Series performs extremely accurate thermocouple temperature measurement.

Quick and accurate calibration checks

System performance and productivity are improved due to reduced warm up time, fewer temperature measurement errors and tighter process control for higher quality. Most significantly, it allows calibration to be checked quickly and accurately without the effects of rapid ambient temperature changes due to opening a control panel door, which often causes erroneous readings and miscalibrations that are a common cause of measurement errors.

Easy field ranging for any thermocouple or RTD input types

Touch calibration technology allows easy field ranging for any of the thermocouple or RTD input types. For example, the dip-switch configured range for the J Type thermocouple is -210 to 760°C (-346 to 1400°F). Using a thermocouple simulator as a reference, the DRI-U Series could be ranged for 0 to 50°C (32 to 122°F) or 0 to 500°C (32 to 932°F) by simply applying the desired minimum and maximum input levels and pushing the range button to store the levels in non-volatile memory. The output is ranged by applying an input signal to achieve an accurate output level and pushing the range button.

The DRI-U Series field configurable thermocouple or RTD input signal conditioner is useful in eliminating ground loops and interfacing temperature sensors to data acquisition and control systems. Three-way isolation completely eliminates ground loops from any source. Isolation protects expensive SCADA systems from ground faults and allows the noise reduction benefits of grounded thermocouples or sensors to be realized.

The DRI-U Series employs the latest analog to digital signal processing technology and advanced low-power microprocessors. Cold junction compensation (CJC) of thermocouples, and lead length compensation for RTDs ensures an extremely accurate and stable signal for virtually any temperature sensor to DC signal conversion.

High density DIN rail mounting offers a very compact solution and saves valuable panel space. Power is delivered to the DRI-U Series using the exclusive ACPB (AC power) or DCPB (DC power) rail which reduces wiring requirements and the need to daisychain power. Plug-in screw terminals ensure easy installation and low Mean-Time-To-Repair (MTTR).

The DRI-U Series is equipped with front panel LEDs for input power (green-on), input overrange and underrange; input open circuit (yellow-on); and switch setting error (red-on).

The DRI-U Series can be configured via dip-switches for a wide variety of temperature input ranges for RTD, thermocouple, resistance and voltage inputs. Inputs can be offset by >90% or adjusted down to <10% of the full scale span.

The factory default configuration for the DRI-U Series is as follows:

Input Type: Thermocouple, Type J
Input Range: 0 to 500°C (32 to 932°F)
Burnout: Upscale
Output Range: 4 to 20 mA

Specifications
INPUT
Input Types and Ranges:
See tables
Impedance: ≥1.0 MΩ typical for thermocouple and voltage inputs
RTD Excitation: ≤ 0.3 mA
Burnout Detection: Upscale or downscale
CJC Error: ≤±0.1°C max (the output is ensured to be within ±0.5°C of rated accuracy 30 seconds after powering)

OUTPUT
Voltage:

    Range: DRI-U-AC; 0 to 10V: DRI-U-DC; 0 to 5V or 2 to 10V
    Drive: 10 mA (1000 Ω load min)
Current:
    Range: DRI-U-AC: 0 to 20 mA; DRI-U-DC; 0 to 20 mA, 4 to 20 mA
    Drive: 15V (750 Ω max)
Isolation: 1800 Vdc or peak AC between input, output and power
Configuration:
    Range: SW1: Pushbutton, input and output ranging
    Range: SW2: Linearization, burnout, output (voltage or current), and initialization mode
    Range: SW3: Input type
Accuracy:
    Input A/D: See tables
    Linearization: ≤±0.05% of accuracy range max
    Output: ≤±10 mA for current output; ≤±5 mV for voltage output
Thermal Stability:
    CJC: ±0.01°C/°C change in ambient max
    Zero: ±0.0075% of full scale/°C change in ambient max
    Span: ±0.0075% of full scale/°C change in ambient max
    Long Term: ±0.1% max over a 9 month period
Response Time: 400 msec, typical
Turn On Time: ≤5 seconds to establish output within 99% or 2°C of final value or 0.5°C within 30 seconds
LED Indicator:
    Power (Green): On when power is on, flashes for thermocouple burnout
    Input (Yellow): Flashes for out of range
    Red: Flashes for switch setting error
    Calibration: 1 green, 1 yellow and 1 red LEDs indicate steps in ranging process
Common Mode Rejection: 120 dB at DC, > 90 dB at 60 Hz
ESD Susceptibility: Capable of meeting IEC 801-2 level 3 (8 kV)
Humidity (Non-Condensing):
    Operating: 15 to 95% RH @ 45°C (113°F)
    Soak: 90% RH for 24 Hours @ 60°C (140°F)
Temperature:
    Operating: -25 to 65°C (-13 to 149°F)
    Storage: -25 to 70°C (-13 to 158°F)
Power:
    DRI-U-AC: 100 to 240 Vac ± 10%, 50 to 400 Hz; 2.5 W max
    DRI-U-DC: 9 to 30 Vdc ± 10%; 2.5 W max
Wire Terminal: Socketed screw terminals for 12 to 22 AWG
Weight: 227 g (0.50 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 132ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
35 mm (1.4") DIN rail, 1 m (3.3') length
$11.40
30 In Stock
mm DIN rail, 2 m (6.6') length
$21.51
18 In Stock
AC power distribution bus for 4 modules
$90.50
0 In Stock
AC power distribution bus for 2 modules
$35.41
0 In Stock
AC power distribution bus for 8 modules
$123.51
0 In Stock
DC power distribution bus for 2 DRI-U-DC modules
$51.91
1 In Stock
DC power distribution bus for 4 modules
$100.62
1 In Stock
DC power distribution bus for 8 modules
$125.64
1 In Stock
  • CE Icon CE

en-US
en
Save Configuration