text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Isolated DIN Rail Signal Conditioner

$145.00

Item# DRSL-DC3

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $145.00
5-9 $137.75
10-24 $134.85
25-49 $129.05
50-99 $126.15
100+ $123.25

In stock

Lead Time ( If not in Stock): 7 Days

Isolated DIN Rail Signal Conditioner DRSL-DC3 DRSL-DC3
  • Isolation and Conversion of Process Voltage or Current Signals
  • Slimline Housing—Only 6 mm (0.24") Wide
  • Multiple Signal Ranges (DIP-Switch Selectable)
  • High Accuracy, <0.2% of Span
  • Fast Response Time <7 ms
5 Year Warranty

Product info

Number of Inputs
1
Input Type
Voltage/Current
Input Ranges
0 to 20.5 mA/0 to 10.25 V
Number of Output
1
Output Type
0 to 20 mA/4 to 20 mA/0 to 10/2 to 10/0 to 5/1 to 5V
Response Time/Frequency
7 msec
Form Factor
Din Rail Slim Size
Display Type
Not Applicable
Accuracy Rating
Better
Supply Voltage Type
DC
Supply Voltage
16 to 32 Volts
Other Features
Not Applicable

Product Specs

  • Accuracy Value ±0.2% of span
  • Form Factor DIN EN 60715 - 35 mm
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Form Factor DIN EN 60715 - 35 mm
  • Accuracy Value ±0.2% of span
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -25 {C} (-13 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})

The DRSL-DC3 isolated DIN rail signal conditioner provides a competitive choice in terms of both price and technology for galvanic isolation of process voltage or current signals to SCADA systems or PLC equipment. The DRSL-DC3 can be used for signal conversion of standard process voltage or current signals. The unit offers isolation between input, output and supply, provides surge suppression and protects control systems from transients and noise.

The DRSL-DC3 also eliminates ground loops and can be used for measuring floating signals. Low power consumption facilitates DIN rail mounting without the need for any air gap. Factory calibrated measurement ranges are easily configured via DIP switches. The unit operates over a wide temperature range from -25 to 70°C (-13 to 158°F).

SPECIFICATIONS
INPUT
Current Input
Measurement Range: 0 to 20.5 mA
Functional Range: 0 to 23 mA
Programmable Measurement Ranges: 0 to 20 mA and 4 to 20 mA
Input Voltage Drop: < 1.5V
Voltage Input
Measurement Range: 0 to 10.25V
Functional Range: 0 to 11.5V/ 0 to 5.75V
Programmable Measurement Ranges: 0 to 5V, 1 to 5V, 0 to 10V, 2 to 10V
Input Resistance: ≥500 kΩ

OUTPUT
Current Output
Signal Range: 0 to 20.5 mA (span)
Programmable Signal Ranges: 0 to 20 mA and 4 to 20 mA
Load: 23 mA/600 Ω max
Load Stability: ≤0.01% of span/ 100 Ω
Current Limit: ≤28 mA
Voltage Output
Signal Range: 0 to 10V
Programmable Signal Ranges: 0 to 10, 2 to 10, 0 to 5 and 1 to 5V
Load: >10 kΩ min

GENERAL
Supply Voltage (via Power Rail or Connectors): 16.8 to 31.2 Vdc
Power Consumption: 0.8 W max
Internal Consumption: 0.4 W typical/ 0.65 W max
Isolation: Input/Output/Supply
Isolation Voltage (Test): 2.5 kVac
Isolation Voltage (Working): 300 Vac
MTBF: >249 years, according to IEC 61709 (SN29500)
Signal/Noise Ratio: >60 dB
Response Time (0 to 90%, 100 to 10%): <7 ms
Span: Corresponds to the presently selected DIP switch output range
Accuracy: <±0.2% of span
Temperature Coefficient: <±0.015% of span/°C
EMC Immunity Influence: <±0.5% of span
Extended EMC Immunity
NAMUR NE 21, A Criterion, Burst: <±1% of span

ENVIRONMENTAL
Operating Temperature: -25 to 70°C (-13 to 158°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Calibration Temperature: 20 to 28°C (68 to 82°F)
Relative Humidity: 0 to 95% RH non-condensing
Protection Degree: IP20
Installation Area: Pollution degree 2 and measurement/overvoltage category II

MECHANICAL
Dimensions: 113 H x 6.1 W x 115 mm D (4.4 x 0.24 x 4.5”)
Weight: 70 g (0.15 lb) approx
DIN Rail Type: DIN EN 60715 - 35 mm
Wire Size: 0.13 x 2.5 mm2/AWG 26 to 12 stranded wire
Screw Terminal Torque: 0.5 Nm

Product Number
Description
Price
 
Isolated DIN Rail Repeater
$83.00
6 In Stock
Isolated DIN Rail Repeater
$114.00
4 In Stock
DIN Rail 2-Wire Transmitter Isolators
$5.20
20 In Stock

en-US
en
Save Configuration