Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - DIN Rail RTD Signal Transmitter

Warranty

Item# DRST-RTD

DISCONTINUED - DIN Rail RTD Signal Transmitter DRST-RTD DRST-RTD
  • Support Pt100 and Cu100 Inputs
  • Galvanically Isolated Design
  • DIN Rail Mounted for Industrial Application"


DRST-RTD Series DIN Rail temperature transmitter converts the RTD signals to 4 ~ 20MA DC current signals by isolation. The input, output, and power supply are galvanically isolated from each other. We currently offer the Pt100 and Cu100 as the input types with more option coming soon. Simple to use and cost effective.

More Thermocouple & RTD input options and Voltage output options are available by request.

Specifications

Supply Voltage: 18 ~ 60V DC (Recommended voltage: 24 V DC)
Input: Type Pt100, Cu100 RTD
Output: DC Current 4 ~ 20MA
Accuracy: ± 0.1 Deg_C
Line resistance: = 20 O per line
Response Time: 0.5 Sec
Isolation: Galvanically Isolated
Dielectric strength: 1500 V AC ( Input /Output/Power supply)
Insulation resistance: 100 MO ( Input /Output/Power supply)

Ambient conditions:
Operation temperature:-20 Deg_C ~ +60 Deg_C
Relative humidity:10% RH ~ 90% RH(40 Deg_C)
Atmosphere pressure:80 kPa ~ 106 kPa
Storage temperature:-40 Deg_C ~ +80 Deg_C

Enclosure Material: Plastic & IP20
Dimension: 12.8 mm (W) × 110 mm (H) × 117 mm (D)
Power dissipation: 0.8 W (24 V DC, single output)
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration