DRST-TC Series DIN Rail temperature transmitter converts the thermocouple signals to 4 ~ 20MA DC current signals by isolation. The input, output, and power supply are galvanically isolated from each other. We currently offer the K, J, T as the input types with more option coming soon. High accuracy, solid isolation design provide nice & clean signal. Simple to use and cost effective with price only $70 per unit. Perfect for Applications like Industrial Automation, Process control, and Automotive Assembly.
More Thermocouple & RTD input options and Voltage output options are available by request.
Specifications
Supply Voltage: 18 ~ 60V DC (Recommended voltage: 24 V DC) Input: Type K/J/T Thermocouple Output: DC Current 4 ~ 20MA Accuracy: Range < 300 Deg_C: ± 0.3 Deg_C; Range >= 300 Deg_C: ± 0.1% F.S Cold Junction Compensation: ± 1 Deg_C (Preheated for 10~15 minutes) Response Time: 0.5 Sec Isolation: Galvanically Isolated Dielectric strength: 1500 V AC ( Input /Output/Power supply) Insulation resistance: 100 MO ( Input /Output/Power supply)