Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Flow Signal Conditioners

$450.28

Item# FLSC-45B

In stock

Lead Time (If not in stock): 3 weeks
High Performance Flow Signal Conditioners FLSC-45B FLSC-45B
  • ±0.15% Accuracy
  • 4 to 20 mA or 1 to 5 Vdc Field Selectable Output
  • FLSC-45: Plastic Enclosure for Wall Mounting
  • FLSC-45B: Die-Cast Aluminum Housing with NEMA-4 (IP65) Rating

FLSC-45B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Output Type
Other Features


The FLSC-45 is a dc powered frequency-to-analog output signal conditioner with a 4 to 20 mA or 1 to 5 Vdc field selectable output. The high performance electronics will accept a low level magnetic pickup signal from a paddlewheel or turbine meter directly without amplification and convert it to an industry-standard analog output. Two models are available, the standard FLSC45, with a plastic enclosure for wall mounting, and the FLSC45B, which features a rugged die-cast aluminum housing with a NEMA 4 (IP65) rating.

SPECIFICATIONS
Accuracy: ±0.15% FS
Repeatability: ±0.025%
Input: Sine wave 20 mV pp min
Output: 4 to 20 mA or 1 to 5 Vdc; field selectable
Response Time: 2 sec fixed
Frequency Input Range to Achieve FS Output: 65 to 7600 Hz
Power: 10 to 32 Vdc for 4 to 20 mA and 15 to 32 for 1 to 5 Vdc output
Operating Temperature: -20 to 60°C (-4 to 140°F)
Storage Temperature: -25 to 70°C (-12 to 158°F)
Enclosure:
FLSC45: polypropylene
FLSC45B: die-cast painted aluminum; NEMA 4 (IP65) rated
Dimensions:
FLSC45: 61 H x 104 W x 25.4 mm D (2.4" x 4.1" x 1")
FLSC45B: 65 H x 116 W x 32 mm D (2.6 x 4.6 x 1.3")
Weight:
FLSC45: 96 g (3.3 oz)
FLSC45B: 300 g (10.6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
30.5 m (100') spool of 4 Conductor Wire
$58.96
20 In Stock

Related Categories

en-US
en
Save Configuration