Signal Conditioners For Programmable Logic Controllers

Item# HE-XDIA


Signal Conditioners For Programmable Logic Controllers HE-XDIA HE-XDIA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 197ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Designed for Use with any Programmable Logic Controller (PLC)
  • Multi-Channel Inputs and Outputs
  • Convert AC inputs to DC outputs
  • Convert DC inputs to AC outputs
  • Convert DC inputs to Relay outputs
  • Convert PWM inputs to Analog outputs (4-20 mA, 0-10 V)
  • Convert DC inputs to Solid State outputs ( 24 V AC/DC,
    3 A)
  • DIN Rail Mountable

Product info

Number of Inputs
1
Input Type
Voltage
Input Ranges
120, 240 V
Output Type
24 Vdc

Product Specs

  • Accuracy Value 0.25%
  • Indicator 4 LEDs
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Supply Frequency 60 Hz
  • Accuracy Value 0.25%
  • Indicator 4 LEDs
  • Maximum Ambient Humidity 95% RH non-condensing
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Supply Frequency 60 Hz

Omega offers a general-purpose signal conditioning product designed to augment the capabilities of any Programmable Logic Controller (PLC). These signal conditioners allow normally incompatible signals and loads (AC inputs, AC outputs, etc.) to easily interface with any PLC. Three categories of these products are available — those which convert AC inputs to DC outputs and DC inputs to AC outputs, those which drive specialized digital output loads, and those which allow analog signals to be generated from digital PWM outputs.

One model allows the connection of AC inputs to PLCs having only digital inputs: the HE-XDIA converts 120/240 Vac AC inputs to 24 Vdc (8 points).

Three signal conditioning devices allow the standard 24 Vdc, 0.5 A outputs of a PLC to drive specialized loads. The solid-state HE-XDQA allows a 120/250 Vac load to be driven at up to 2 A (four points). The solid state HE-XDQD will drive a 24 Vac/24 Vdc load at up to 3 A (four points). The HE-XDQR provides relay outputs that can drive up to a 10A load, supporting voltages of 120/250 Vac and 24/30 Vdc (four points).

Two signal conditioning devices provide a PLC with additional analog outputs, by converting 24 Vdc PWM outputs already present on the controllers. The HE-XPC converts 24 Vdc PWM outputs to 4 to 20 mA (2 channels), while the HE-XPV converts 24 Vdc PWM outputs to 0 to 10V (two channels).

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 158ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DIN rail 35 x 15 mm, 2 m long
$11.40
37 In Stock
DIN rail, 35 x 7.5 mm x 2 m (1.4 x 0.30" x 6.6'), slotted
$6.98
15 In Stock
DIN rail 35 x 15 mm, 1 m long
$5.75
36 In Stock
DIN rail mounting bracket, 1" long, with screws, 6 per pack
$6.77
0 In Stock
DIN rail 45° mounting bracket, 1' long, with screws, pkg of 6
$7.83
6 In Stock
DC power supply, 24V, 1 A
$77.00
0 In Stock
ELC power supply, 24V, 2 A
$112.00
0 In Stock
DIN rail power supply, 24 Vdc, 3.125 A
$131.82
1 In Stock
DIN rail power supply, 24 Vdc, 10 A
$252.49
0 In Stock
Popular Accessories
35 X 7.5mm DIN rail, 1m long
$3.90
91 In Stock
XL Series Accessories
DIN rail power supply, 24 Vdc, 5 A
$145.01
1 In Stock

en-US
en
Save Configuration