text.skipToContent text.skipToNavigation

Environmental/Process Air Transmitters

$1,466.00

Item# HX86A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,466.00
5-9 $1,392.70
10-24 $1,363.38
25-49 $1,304.74
50-99 $1,275.42
100+ $1,246.10

In stock

Lead Time ( If not in Stock): 5 Days

Environmental/Process Air Transmitters HX86A HX86A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 316 SS Housing
  • ±1% RH Accuracy
  • ±0.5°C (1.0°F) Temperature Accuracy
  • High Temperature [120°C (248°F)]
  • Removable Stainless Steel Sensor Cap
  • RS232 Standard
  • Adjustable ¾ NPT Fitting

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Input Ranges
Number of Output
Output Type
Response Time/Frequency
Form Factor
Display Type
Accuracy Rating
Supply Voltage Type
Supply Voltage
Other Features


Product Specs

The HX80A Series is a family of humidity probes that offer a variety of measurement parameters with precision accuracy: relative humidity and temperature, with dew point or pressure. The probe is easily adaptable for most applications via a 3/4 NPT fitting that can be adjusted to any desired position, including high temperature and high pressure conditions. This remote type transmitter comes standard with a 1.8 m (6'') cable and is ideally suited for many different applications such as environmental chambers, compressed air, and industrial applications. Models offer a stainless steel probe with a removable sinter stainless steel filter and RS232 (which allows for reading of data, scaling output, and for HX86A type units, changing the digital display and setting the alarms). All models have 3 outputs, with output 1 scaled for 0 to 100% RH, output 2 scaled for -20 to 120°C (-4 to 248°F), and output 3 determined by the model number. Output 3 for HX85A and HX86A is -60 to 40°C (-76 to 104°F) dew point, for HX85BA and HX86BA is 750 to 1100 mb, and for HX85PA and HX86PA is 0 to 200 psia. RH measurement range is 5 to 95% with an accuracy of ±1%. temperature accuracy is ±0.5°C (33°F). HX85A (probe only) models (HX85A, HX85BA, HX85PA) offer 0 to 10V signals on the outputs via a 1.8 m (6'') cable. The HX86A models (HX86A, HX86BA, HX86PA) include a display box attached to the end of the cable from the probe, and offers a 2 line digital display, 2 alarms, three 4 to 20 mA output signals, and an RS232 serial output.

SPECIFICATIONS
RH Accuracy: ±1% RH
RH Measurement Range: 5 to 95%
Time Constant: <15 sec, air flow dependent (for 66.6% response)
Temp Accuracy: ±0.5°C (1.0°F)
Temp Measurement Range: -20 to 120°C (-4 to 248°F)
Pressure Rating: 200 psi(13.8 bar) max
Serial Output: RS232C (bi-directional) to DTE device, 19.2 kilo baud, 8 bits data, 1 stop bit, no parity
Power Requirements: 18 to 30 Vdc unregulated, 50 mA max
Sensor Dimensions:
    Probe: 19 Dia. x 203 mm (¾ x 8")
    Cable Length: 1.8 m (6'')
Filter: Sinter stainless steel (removable and cleanable)
Probe Material: Stainless steel
Fitting: Adjustable ¾ NPT
Weight: 0.9 kg (2 lb)
Display Box (HX86A, HX86BA, HX86PA Only):
    Dimensions: 130 x 94 x 56 mm (5.1 x 3.7 x 2.2")
    Mounting Centers: 115 x 79 mm (4.52 x 3.11")
    Digital Display: LCD, 2-line,br> Electrical Analog Outputs (HX85A, HX85BA, HX85PA Only): 0 to 10 Vdc (x3) @ 10 mA max
Electrical Outputs (HX86A, HX86BA, HX86PA Only):
    Analog Outputs: 4 to 20 mA (x3) into 500 O max
    Alarm Relay (x2): Form A (SPST, NO) rated at 3 A/250 Vac
Barometric Pressure (HX85BA, HX86BA Only):
    Range*: 750 to 1100 mb
    Accuracy: ±5 mb
* Although the unit is scaled 750 to 1100 mb, the unit actual measurement range is 10 to 1100 mb and can be reprogrammed in the field if the range needs to be expanded.
High Pressure (HX85PA, HX86PA Only):
    Range: 0 to 200 psia
    Accuracy: ±0.75 psi

Standard Scaling of Analog Outputs

 

 

Model

Output 1 (RH)

 

Output 2 (Air Temp)

Output 3 (Dew Point or Pressure)

HX85A

0 to 100%

 

-20 to 120°C (-4 to 248°F)

-60 to 40°C (-76 to 104°F) DP

 

 

 

 

 

HX85BA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

750 to 1100 mb

 

 

 

 

 

HX85PA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

0 to 200 psia

 

 

 

 

 

HX86A

0 to 100%

 

-20 to 120°C (-4 to 248°F)

-60 to 40°C (-76 to 104°F) DP

 

 

 

 

 

HX86BA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

750 to 1100 mb

 

 

 

 

 

HX86PA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

0 to 200 psia

 

 

 

 

 

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does the unit come with a NIST traceable certificate?

Asked by: Davidgr
Thank you for your inquiry. Unit is supplied with NIST certificate.
Answered by: Application Engineer JB
Date published: 2020-02-12
  • y_2020, m_9, d_16, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HX86A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Environmental/Process Air Transmitters
$522.21
2 In Stock
Accessories
Unregulated power supply(see the "Related Links" section at the bottom of this page for more details)
$52.73
62 In Stock
Regulated power supply, 24 Vdc, 400 mA, UL, 1.8 m (6') cord with stripped leads
$69.46
126 In Stock
Regulated power supply, 24 Vdc, 400 mA, stripped leads, 230 Vac input, CE
$69.46
52 In Stock
Signal Conditioners Accessories
Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
$69.46
142 In Stock

en-US
en
Save Configuration