text.skipToContent text.skipToNavigation

Relative Humidity/Ambient Temperature Transmitters

$330.24

Item# HX94BV2W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $330.24
5-9 $313.73
10-24 $307.12
25-49 $293.91
50-99 $287.31
100+ $280.70

In stock

Lead Time ( If not in Stock): 2 weeks

Relative Humidity/Ambient Temperature Transmitters HX94BV2W HX94BV2W
Relative Humidity/Ambient Temperature Transmitters is rated 5.0 out of 5 by 2.
  • y_2020, m_7, d_2, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HX94BV2W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • RoHS Certified
  • Accurate to ±2.5% Relative Humidity and ±0.6°C (±1°F) Temperature
  • Two Separate Analog Outputs, Humidity and Temperature
  • Four Analog Outputs available, 4 to 20 mA, 0 to 1V, 0 to 5V, 0 to 10V
  • Stainless Steel NEMA 4 (IP66) Enclosure
  • Three Different Output Connection Styles Available
  • Includes Hardware for Wall and Duct Mounting
  • Removable Stainless Steel Sensor Cap

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Input Type
Input Ranges
Number of Output
Output Type
Response Time/Frequency
Form Factor
Display Type
Accuracy Rating
Supply Voltage Type
Supply Voltage
Other Features


Product Specs

The OMEGA™ HX94B Series temperature/relative humidity transmitter provides a linearized and temperature compensated output signal of 4 to 20 mA, 0 to 1 Vdc, 0 to 5 Vdc or 0 to 10 Vdc depending upon the model selected for both temperature/relative humidity measurement. The output signals have been calibrated and scaled to 0 to 100°C for temperature and 0 to 100% for relative humidity. The digital temperature and relative humidity sensor is protected by a stainless steel cap that is easily removed for cleaning. The NEMA 4 stainless steel enclosure and cable entry connection provides weather tight protection. The stainless steel enclosure terminates to a 6 feet shielded cable. The cable end is either stripped leads or terminates to a 4-pin connector.

Specifications
Temperature

Measuring Range: 0 to 100°C (32°F to 212°F)
Accuracy: ±0.6°C from 0 to 50°C (32 to 122°F), ±1.25°C from 50 to 100°C (122 to 212°F), for all models except:
    HX94BC,HX94BCNPT,HX94BCW: ±1.2°C from 0 to 50°C (32 to 122°F); ±1.9°C from -30 to 0°C (-22 to 32°F) and 50 to 75°C (122 to 167°F)
Repeatability: ±0.2°C (0.4°F)
Response Time: 5 seconds minimum, 30 seconds maximum
Sample Rate: 1 sample every 4 seconds
Relative Humidity
Measuring Range: 0 to 100% RH
Accuracy: ±2.5 % from 20 to 80% RH, ±3.5% from 5 to 20% and 80 to 95% RH, ±4% from 0 to 5% and 95 to 100% RH
Hysteresis: ±1%RH
Repeatability: ±0.1%RH
Response Time: 8 seconds typical
Sample Rate: 1 sample every 4 seconds
Operating Temperature Range: 0 to 100°C (32 to 212°F)
Analog Outputs for Temperature and Humidity: 4 to 20 mA, 0 to 1V, 0 to 5V, 0 to 10V
Input Power Supply: 9 to 30 Vdc @ 100 mA: 4 to 20 mA, 0 to 1V, 0 to 5V output, 12 to 30 Vdc @ 100 mA: 0 to 10V output
Max Current Loop Resistance: Ω = [(V supply - 4V)/0.02A)] -50; 200Ω @ 9V supply or 1250Ω @ 30V supply
Max Load Resistance: 1.25K (for all voltage outputs)
Sensor Type: Digital sensor
Enclosure Housing: 316 stainless steel, NEMA 4; non-NPT version includes IP68-rated cable gland
Electrical Connections:
    HX94B**W, HX94B**NPT: 1.8 m (6') 4 conductor PTFE shielded cable with stripped leads termination
    HX94B**: 1.8 m (6') 4 conductor PTFE shielded cable with a 4-pin connector termination; a 4-pin mating connector is included that accepts 18 to 26 AWG wire
Dimensions: 258 L x ø19 mm OD (10.15 x 0.75")
Weight: 200 g (7 oz) with mounting kit

Rated 5 out of 5 by from Excellent unit as always Great unit for Temp and rH. Installation document made the code development easy by providing the equations for conversion.
Date published: 2019-02-19
Rated 5 out of 5 by from EXCELLENT VALUE working great so far! IF NEEDED WILL PURCHASE AGAIN
Date published: 2018-04-24
  • y_2020, m_7, d_2, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HX94BV2W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration