Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Signal Conditioning Amplifier and Power Supply for AC LVDT's

LVDT Signal Conditioner, DC Powered

$852.63

Item# LDX-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $852.63
10-24 $810.00
25-49 $792.95
50-99 $758.84
100+ $741.79

In stock

Lead Time (If not in stock): 10 weeks
LVDT Signal Conditioner, DC Powered LDX-4 LDX-4
  • Operates on 10 to 30 Vdc
  • +5V, ±10V, or 20 mA Selectable Outputs
  • Adjustable Zero and Span
  • High-Accuracy Oscillator/ Demodulator Circuits Provide 3 V @ 5 kHz

LDX-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Programability


The LDX-4 is a dc powered signal conditioning amplifier and power supply for ac LVDT's. Its compact, rugged case can withstand industrial installations and protect laboratory grade electronics. Complete zero and span adjustments allow the LDX-4 to be used with any LVDT with an output between 45 and 450 mV/V full scale. Selectable outputs of ±5 V or ±10 V interface with recorders, displays, and other instruments. Also, when using the ±5 V output range, a second 0 - 20 mA signal is available for retransmitting the signal over long distances.

SPECIFICATIONS
Supply Voltage: 10 to 30 Vdc
Supply Current (voltage output): 140 mA max. with 10 Vdc supply voltage; 60 mA max. with 30 Vdc supply voltage
Supply Current (current output): 180 mA max. with 10 Vdc supply voltage; 70 mA max. with 30 Vdc supply voltage
Noise on Power Supply (typical): 20 mV pp @ 100 kHz
Input Protection: Over voltage, reverse connection
Transducer Energization: 3V rms @ 5 kHz
Transducer Range:45 to 450 mV/V full scale
Output Voltage (selectable): ±5 Vdc or ±10 Vdc full scale
Load Resistance: 1 kΩ minimum
Analog Output Current: + 20 mA full scale into 1500 Ω maximum (only with 5 V range selected)
Offset Range: 0 to 100%
Gain Temperature Coefficient: < 200 ppm/°C
Output Temperature Coefficient: < 200 ppm/°C
Output Noise: < 20 mV pp @ 10 to 100 kHz
Non-Linearity: < 0.1% BSL
Temperature Range: 0 to 60°C (-18 to 140°F)
Weight (approx.): 300g (11 oz)
Dimensions: 40 H x 65 W x 120 mm L (157 x 256 x 4.72")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration