text.skipToContent text.skipToNavigation

25% OFF remote monitoring solutions that keep employees safe with code REMOTETOGETHER. Learn more about our response to COVID-19.

2-Wire Loop Powered Display

Item# TX03-Series

In stock

Lead Time ( If not in Stock): 0 week

2-Wire Loop Powered Display TX03-Series TX03-Series
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 4 to 20 mA, 2-Wire Output
  • High Accuracy and Stability
  • 3 Display Mode
  • 16 Bit ADC MCU Inside
  • 34 Optional Units
  • Pressure, Temperature, pH and more
  • LCD Backlight Display

Product Specs

  • Accuracy Value 0.1% ±1 digit
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Accuracy Value 0.1% ±1 digit
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Minimum Ambient Temperature -20 {C} (-4 {F})

The TX03 2-wire loop powered display is fit for all of pressure, differential pressure, flow, PH, temperature, acceleration and more. The LCD backlight display can be visible in dark environments. LCD schedule shows the value measured in real time, and it will flash to alarm. The three button feature allows the user to program the zero, span, unit, decimal digits, damping and alarm point. Instead of the potentiometer, no additional power supply is required.

SPECIFICATIONS
Technical Data Display
Type:
Visible range 32.5 x 22.5 mm (1.3 x 0.9"); 5-digit, 7 segment main display, digit height 8 mm (0.3"), 8-digit 14-segment add display, digit height 5 mm (0.2"); 52 bars meter with 2% resolution
Range: -1.9.9.9.9. to 9.9.9.9.9.
Accuracy: 0.1% ±1 digit
Digital Damping: 0 to 100 s (step 0.1 s)
Units: mA, us, ms, s, pH, psi, MPa, bar, KPa, mbar, Pa, % Supply
Supply: Not required, 4 to 20 mA loop powered
Voltage Drop: ≤3.5V, LCD can work on 3 mA

Electrical Protection
Short-Circuit Protection:
Permanent
Reverse Polarity Protection: Max current approx 200 mA

Ambient Temperatures
Operating:
-20 to 70°C (-4 to 158°F)
Storage: -30 to 85°C (-22 to 185°F)
Display Housing: ABS
Weight: Approx 28 g (0.99 oz)
Ingress Protection: IP65 (when mounted)
Color of Housing: Black
Dimensions: 54 H x 8.3 mm D (2.13 x 0.32")

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration