Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Loop Powered Thermistor Head Mount Transmitter w/ 4-20mA Output

Thermistor Temperature Transmitter
Warranty
  • RoHS Icon

$136.04

Item# TX206TH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $136.04
5-9 $129.24
10-24 $126.52
25-49 $121.08
50-99 $118.35
100+ $115.63

In stock

Lead Time (If not in stock): 5 weeks
Thermistor Temperature Transmitter TX206TH TX206TH
  • Supports Many Thermistor Types
  • 2-Wire, Loop Powered
  • 4 to 20 mA Output
  • PC Configurable Ranges (Requires Programmer)

TX206TH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Programability


The TX206TH is a cost effective “smart” in head transmitter that accepts thermistor temperature sensors and converts sensor output over a configured range to a standard industrial (4 to 20) mA transmission signal.

A variety of thermistor types are available when using the configuration software: select thermistor type, temperature range, units and burnout direction, without requiring calibration equipment.

PC configuration is performed quickly using our new USB port driven configurator by simply connecting two clips to the TX206TH loop terminals and following the software instructions. Calibration set-up may be saved as a file on the PC for later use.

Alternatively, a single pushbutton and LED indicator allows the user to configure transmitter range against a manually set input condition. A red LED is included to help guide the user. The LED also operates as a sensor error indicator.

Transmitters can be factory configured for any range specified at the time of order, removing the need for user configuration. Extra lead time is required.
loading all models
loading all reviews
Rated 5 out of 5 by from universal generic programmable transmitter I purchased this with the hope I could program it to my own NTC thermistor which I succeeded in doing with a resistor decade box, power supply, and milliamp meter. It will monitor motor stators on a semi-hermetic compressor. Thermistor transmitters are hard to find. I was lucky to find this one. It can be programmed in less than a minute once you are set up.
Date published: 2019-04-02
  • y_2024, m_4, d_14, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TX206TH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

The default input range for this sensor should be from 93.05 ohm to 481924.5 ohm for a temperature range of -55 degC to 150 degC. But in the xml, it states the input range is from 9.12 to 465.46 for same range, how does it works?

Asked by: KH Lou
Hi KH Lou Thank you for the inquiry. Since the input range is different the sensor in this library is not a match. It will not be compatible. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-24

what type of thermistors are supported (NTC)? and what is the range in ohms for the termistors (30K ohms)?

Asked by: Ediaz
Thank you for your inquiry. NTC Sensor types which will work with this unit are; 3K Ohm (44005, 44030), 5 K Ohm (44007, 44034), 10 K Ohm (44016,44036), 30 KOhm (44008), 2252 Ohm (44004, 44033) Best regards RSEngineer
Answered by: RSEngineer
Date published: 2019-10-30

Will this work with a AI375 (RTD Platinum 1000 Ohm TC 375) thermistor?

Asked by: HVAC1
Hi HVAC1 Unfortunately this is not a compatible sensor for the 206TH transmitter, Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-07-05

What is the minimum Supply voltage for the TX206TH? It really isn't clearly stated in the manual.

Asked by: CTC Eng
Thank you for the inquiry. Power supply voltage required is between 10 and 30 VDC. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-11-13

What is the output resolution?

Asked by: Alecta
Thank you for your inquiry. The output resolution is 0.001 milliamps.
Answered by: Application Engineer CB
Date published: 2023-07-05

Is this product working with 20K NTC thermistors as well?

Asked by: catavio
Thank you for the question Catavio. The free software includes library folder for US Sensors. Your element must follow the same Steinhart-Hart constants as the US Sensors' 20K element. Best regards OMEGA
Answered by: RSae
Date published: 2020-01-23

Is compatible with 10K Thermistor? ( My 10K Thermistor is not OMEGA's but i want to use TX206TH

Asked by: Jack1992
Hi Jack! Thanks for your question, the TX206TH is compatible with a 10K thermistor even though it is not Omega brand.
Answered by: AndrewA
Date published: 2020-08-04

Can I use 206TH transmitter to connect 10k-2 thermistors (10k Type 2)? Their curve is similar to NTC type, but not exactly.

Asked by: Chernobyl
Hi Chernobyl, Thank you for the inquiry. You would need to compare your resistance curve to the 10K resistance curves stored in the software. Listing of the curves is provided in question 2 of this topic. Need to check to see if the error on your temperature range is acceptable. Link to resistance tables for our 10K element; https://www.omega.co.uk/temperature/Z/pdf/z256-257.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-02-04
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_TX206TH, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
USB Configurator for TX206 Transmitters
$162.54
0 In Stock
en-US
en
Save Configuration