text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Carbon Monoxide Transmitter

$825.00

Item# TXCO-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $825.00
10-24 $783.75
25-49 $767.25
50-99 $734.25
100-199 $717.75
200+ $701.25

In stock

Lead Time ( If not in Stock): 4 weeks

Carbon Monoxide Transmitter TXCO-50 TXCO-50
  • 0 to 50 ppm Range
  • Compact and Inexpensive
  • Long Operating Life
  • NEMA 4 (IP65) Enclosure
  • Loop Powered and Reverse Voltage Protected
  • Temperature Compensation
  • Applications:
  • CO from Air, Oxygen and Nitrogen Generators
  • Gas Manufacturers–Filling Stations
  • Heat Treating and Bright Annealing
  • Medical Breathing Devices
5 Year Warranty

Product info

Number of Inputs
1
Input Type
Carbon Monoxide
Input Ranges
0 to 50 ppm
Number of Output
1
Output Type
4 to 20 mA
Response Time/Frequency
30 secs
Form Factor
Wall Mounted
Display Type
Not Applicable
Accuracy Rating
Good
Supply Voltage Type
DC
Supply Voltage
24 Volts
Other Features
NEMA 4 (IP65) Enclosure

Product Specs

  • Accuracy Value ±2% FSD T = constant
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})

Description

The TXCO-50 Series of carbon monoxide transmitters is a simple, accurate and very economical way to measure CO in the 0 to 50 ppm levels. For special ranges please consult Omega.

The TXCO-50 sensor uses a special electro chemical cell to measure the CO concentration. The sensor meets the industrial requirements for accuracy, sensitivity and ease of use.

The transmitter comes fully calibrated and requires no calibration for two years. After two years the TXCO-50 can be calibrated with a CO gas. Typical sensor life is up to 5000 ppm hrs.

Specifications
Measuring Range: 0 to 50 ppm CO
Special Ranges: Consult OMEGA
Calibration: Using a known CO calibration gas that is NIST traceable
Accuracy:
    ±2% FSD T = constant
    ±5% FSD 0>T>50°C (122°F)
Response Time: 90% FSD at 20°C (68°F) < 30 sec 90%
Operating Temperature: 0 to 50°C (32 to 122°F)
Warm Up Time: 2 minutes
Pressure: 0.1 to 1 bar
Signal Output: 4 to 20 mA/DC loop power
Voltage: 24 Vdc
Load: Type 470 Ω at 18 Vdc maximum 700 Ω
Housing: NEMA 4 (IP65)
Dimensions: 80 L x 75 W x 55 mm D (3.15 x 2.95 x 2.16")
Enclosure: Painted aluminum
Connection: ¼" tubing
Weight: 1.0 kg (2.2 lb)

  • CE Icon CE

en-US
en
Save Configuration