Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Strain Gage/Load Cell Transmitter w/ Bipolar mA/V Output

Smart Powered Strain Bridge/Load Cell Conditioner

$233.40

Item# TXDIN1600S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $233.40
5-9 $221.73
10-24 $217.06
25-49 $207.73
50-99 $203.06
100+ $198.39

In stock

Lead Time (If not in stock): 8 weeks
Smart Powered Strain Bridge/Load Cell Conditioner TXDIN1600S TXDIN1600S
  • Suitable for Load Cell/Strain Gauge Applications
  • Universal Current, Bipolar Voltage Outputs
  • Input Range 0.2 to 7.5 MV/V, 5 V Excitation
  • Powered 10 to 32 Vac or 10 to 48 Vdc Supply

TXDIN1600S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


The TXDIN1600S is a “smart” powered bridge amplifier for use with strain gauges or load cell signals. The product has a built-in capability to scale the input signal to a process value while the output stage offers either voltage, bipolar voltage or active/passive current re-transmission signals.

The TXDIN1600S requires an AC/DC power supply that will operate in the range (10 to 48) Vdc and 10 to 32 Vac making the device ideal for battery operation. An additional volt free contact input is available for tare setting using a remote switch. The high precision input stage of the device allows for a bridge excitation voltage of 5 Vdc to be used as opposed to the traditional 10 Vdc. This reduces the power requirement for the bridge supply and up to four bridges (cells) may be connected to the input.

The device is provided with two front panel push buttons that can be configured to perform one of two functions or be disabled. Set as function 1, the buttons allow the user to push button configure the output range at high and low scale against a live input signal, set as function 2, the buttons allow the operator to trim the output at high and low scale. The device uses ratio metric measurement to obtain high stability.

The product uses a USB port for configuration, together with a simple to use menu driven software configuration tool, allowing the user to take advantage of the product’s comprehensive specification. Additionally, the user may read live process data when connected to the PC, allowing for offset and span calibration.

If configuration is not specified at the time of order, the product will be shipped with the default range 2 mV/V input, 4 to 20 mA output.

Specifications
Bridge Input
Full Range: -7.6 to 7.6 mV/V (-38 to 38) mV at 5V excitation
Type: Four wire radiometric
Drift: < ± 0.05%
Linearity: ± 0.01%
Update: Selectable, 10 or 80 SPS (samples per second)
Bridge Excitation
Voltage: 5 Volts DC ± 0.1 V @ 59 mA
Bridge Impedance: Total 85 to 10000 Ω (operates with four 350 Ω cell in parallel)
Tare Input
Type Remote volt free contact, up to 10 meter distance
Output Current
Current Source: Range (0 to 21.5) mA, max load 750 Ω
Current Sink: Range 0 to 21.5 mA, supply 10 to 30 Vdc, voltage effect 0.2 uA/V
Accuracy: (mA out/2000) or 5 uA whichever is the greater, drift 1 uA/°C
Output Voltage
Range: 0 to 10.1 V or -10.1 to 10.1 V, accuracy ± 5 mV
Current Drive: ± 2 mA, min load 5000 Ω @ 10 V
Push Button Configuration
Type: Independent “Low” “High” front panel push buttons allow user to manuallyset low and high output points
Supply
Range: 10 to 48 Vdc, 10 to 32 Vac protected by internal 500 mA resettable fuse
Power: < 1 W full power
General
Isolation: Supply to input to output 500 Vdc
Indication: LED, green when output -0.1 to 100.1%, all else red
User Interface
Type: USB 2.0
Baud rate: 19,200 baud
Equipment: PC running Windows XP or later, USB cable.
User Interface Functions
Calibration Scaling: (2 to 6) points signal against process
Filter: (1 to 20) seconds to reach 70% of final value
Tare: Remote set tare offset with programmable user set point
Active Calibration: Active calibration against live load cell
Process Units: 4 characters
Tag Number: 20 characters
Process Output: Process output range
Signal Output: Select type, signal range
Active Scaling Output: Set output process range against active sensor input
Sensor Information: Model, sensitivity and balance
Environment
Operating Ambient: -30 to 70°C (-22 to 158ºF); 10 to 90%RH (non condensing)
Storage Ambient: -30 to 70°C (-22 to 158ºF); 10 to 90%RH (non condensing)
Configuration Ambient: 10 to 30°C (50 to 86ºF)
Installation Enclosure: DIN rail enclosure offering Protection ≥ IP65
Approvals
CE: BS EN 61326
Mechanical
Style DIN 43880, color grey, material Polyimide 6.6
Weight: < 70 g
Terminals 2.5 mm (0.10") maximum
loading all models
loading all reviews
Rated 5 out of 5 by from Works as indicated Works as indicated and ordering was easy. Thankszc
Date published: 2023-12-30
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TXDIN1600S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

We have a TXDIN1600S, which we are having issues with getting USB Speedlink to work with, we have been trying to get support on this issue for quite a while now, have tried multiple contact, including pressure@omega.com, really need some support now.

Asked by: Clif
Thank you for your inquiry. Sorry for your issue,will have a engineer reach out to to by email to discuss how to rectify this.
Answered by: application engineer je
Date published: 2020-07-23

How to tell which load cells are compatible with the TXDIN1600S load cell transmitter? are they all compatible, or only some of them?

Asked by: KevinH
The TXDIN1600S will function with any full bridge load cell that has a mV/V sensitivity range of 0.2 to 7.5 mV/V. All of our load cells that do not already have built-in signal conditioning have mV/V sensitivities that fall within this range. Please note that even though the TXDIN1600S is a load cell excitation that is fixed a 5 VDC it will still work with load cell that indicate 10 VDC as their nominal excitation
Answered by: Applications Engineer Jk
Date published: 2023-03-06

I've ordered the TXDIN1600s to couple it with the load cell PXM600MU-14BARGV and with the OMB-DAQ-2416. Unfortunately ihe TXDIN doesn't get recognized by the USB Speedlink software that comes with it so I can't set them up. What should I do?

Asked by: Tarik
Please contact our Pressure Applications Engineers at pressure@omega.com or call 1-800-826-6342 and ask for Pressure Engineering.
Answered by: Applicatrions Engineer JK
Date published: 2020-07-22
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TXDIN1600S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration