Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Head Mount Temperature Transmitters | FM Approved

Miniature Temperature Transmitters

$490.64

Item# TX91-J2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $490.64
5-9 $466.11
10-24 $456.30
25-49 $436.67
50-99 $426.86
100+ $417.04

In stock

Lead Time (If not in stock): 8 weeks
Miniature Temperature Transmitters TX91-J2 TX91-J2
  • Please see model TXUN-FM for a product with similar features at a lower price.

TX91-J2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Ranges
Output Type
Additional Feature
Input Class
Output Class
Supply Voltage Type
Isolation
Programability
FM Approved


Please check out our newer model 2-wire transmitter TX13 Series (TC) and TX12 Series (RTD) with more advanced features at a lower price.

The economical OMEGA™ TX91 and TX92 two-wire transmitters provide an output current of 4-20 mA proportional to the mV signal of a thermocouple or to a two- or three-wire RTD sensor input.

The TX91 or TX92 is very compact and can mount directly within OMEGA’s NB1 cast iron protection head. By having the transmitter near the sensor, the effects of electrical noise can be minimized and long runs of thermocouple wire can be eliminated.

TX91 TX92 Range °C (°F)
J K T E RTD
N/A 1 -40 to 49 (-40 to 120)
J2 K2 T2 E2 2 -18 to 93 (0 to 200)
J3 K3 T3 E3 3 -18 to 149 (0 to 300)
J4 K4 T4 E4 4 -18 to 260 (0 to 500)
J5 K5 N/A E5 5 -18 to 399 (0 to 750)
J6 K6 E6 6 -18 to 538 (0 to 1000)

Specifications
Output Range: 4 to 20 mA DC Zero and Span Adjustment Range: ±25%
Accuracy: ±0.1% FS (includes effects of linearity, hysteresis and repeatability) referenced to the mV input
Ambient Temperature Range: -32 to 85°C (-25 to 185°F)
Storage Temperature Range: -65 to 90°C (-85 to 19°F)
Supply Voltage: 11 to 44 Vdc; 24 Vdc recommended
Max Loop Resistance: (Vs - 11 V)/0.020A
Dimensions: 29 H x 45 mm D (1.125 x 1.75") (height includes terminal strip)
Weight: 50 g (1.5 oz)

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

i am searching for a 3D model/step file for TX92-3.

Asked by: Anonymous
Thank you for the inquiry. Unfortunately we do not offer stp or other drawing files for this product. Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-03-23

The user manual for the TX92, M1253, Claims CE, CSA and FM compliance. What standards specifically does it comply with? can you provide a CSA File Number, or certificate of conformity for CE?

Asked by: David H
Hi David, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-23
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TX91-J2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
RTD Miniature Temperature Transmitters
$111.72
0 In Stock
Accessories
1.2 m (48") mounting track (TX90-BR compatible)
$32.26
0 In Stock
Mounting Bracket for up to 2 transmitters for surface or to be used with RT mounting track
$34.32
13 In Stock
24 Vdc, 200 mA Power Supply
$79.89
0 In Stock
35 mm (1.4') DIN rail, 2 m (6.6') length
$35.27
29 In Stock
en-US
en
Save Configuration