Omega Data Logging & Monitoring Software (OEG) w/OPC UA/DA

Item# Omega-Enterprise-Gateway

In stock

Lead Time ( If not in Stock): 1 Day

Omega Data Logging & Monitoring Software (OEG) w/OPC UA/DA Omega-Enterprise-Gateway Omega-Enterprise-Gateway
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;


Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Functionality
Compatibility

Product Specs

This product can be easily connected to Omega Enterprise Gateway (OEG) Data Logging and Monitoring software that provides extended Historian, Alarming, Analytics and OPC UA/DA system integration support. Omega's OEG software is available on the software tab for download. Click here to learn more about OEG.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Is the Omega Enterprise Gateway compatible with OM-USB-2404(4-Channel Analog Voltage Input USB Data Acquisition Modules)?

Asked by: Carlos365
Thanks for contacting Omega. Unfortunately, OEG is not compatible with OM-USB-2404. This question has been sent to our management team so we can add this compatibility in the future.
Answered by: Jane
Date published: 2019-01-15

Hello. I am trying to record temperature readings of iSeries controller via OEG software. Although my device was successfully added on "Device" tap and "Readings" tap shows real-time reading, I do not see any graphs on "Realtime reading for 10 minutes."

Asked by: Fernando
Hello, thanks for contacting Omega. Our support team will reach out to your email and help troubleshoot. It seems the installation process was interrupted.
Answered by: Jane
Date published: 2019-01-15

Is the OMEGA Enterprise Gateway software compatible with the iTHX-W3 temperature probes?

Asked by: Karin
Hi, thanks for the question. Yes, they are compatible. Please feel free to reach out to our Tech Support team if you need any further assistance.
Answered by: Jane
Date published: 2019-01-15

Does this software allow for data from multiple sensors (5-6 in one facility) to be displayed in an overlay/visual format for comparison/evaluation purposes?

Asked by: Howald12
Thank you for contacting Omega. Yes this software does allow for data from multiple sensors to be displayed in those formats. It also allows the user to retrieve historical data for comparison and correlation study.
Answered by: Jane
Date published: 2019-01-15

Can the software be configured with user controls and audit trails so that it could be 21CFRPart11 compliant for the pharmaceutical industry?

Asked by: Benjamin
Hello, thank you for reaching out to us. The OEG is not compliant with the title 21 CFR Part 11 regulation. Unfortunately, OEG does not support electronic signatures at this time.
Answered by: Jane
Date published: 2019-01-15

Can the Data Logging software take the place of the SD flash card in the iBTX-SD if connected to a network? I would like to remove the SD card, but still record and save the readings.

Asked by: EMacc
Thank you for your question. Yes, as long as the device remains connected to the PC to log data into the historian of OEG. If the device is disconnected from the computer, the SD card can be used to store the data.
Answered by: Jane
Date published: 2019-01-15

Is it possible to use this software to configure datalogger OM-DAQXL? This software can be used to download all data from datalogger to PC and check waveforms and so on?

Asked by: Guilherme
Thanks for your question. OEG can’t configure the OM-DAQXL, however, we recommend using the OM-DAQXL touch screen to configure the unit. Yes, OEG downloads all data to a local database and allows the user to check historical waveforms. If you need any further assistance, please contact our Tech Support.
Answered by: Janelle
Date published: 2019-01-15

Is there a user guide for this software?

Asked by: ehat
Yes, you can download the manual at https://www.omega.com/pptst/OEG-SOFTWARE.html or watch https://www.youtube.com/watch?v=Te4KFwXtSLU for more information Thank you.
Answered by: Janelle
Date published: 2019-01-15
  • y_2020, m_2, d_24, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_Omega-Enterprise-Gateway, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 145ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration