Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Secure Software for OM-CP Dataloggers with FDA 21 CRF Support

Secure Software for Use with OM-CP Series Data Loggers

$2,270.47

Item# OM-CP-SVP-SYSTEM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,270.47
5-9 $2,156.95
10-24 $2,111.54
25-49 $2,020.72
50-99 $1,975.31
100+ $1,929.90

In stock

Lead Time (If not in stock): 8 weeks
Secure Software for Use with OM-CP Series Data Loggers OM-CP-SVP-SYSTEM OM-CP-SVP-SYSTEM
  • Install, Validate and Operate One Software Program Universally
  • Compatible with Most OM-CP Series Data Loggers
  • Time and Cost Saving Validation Package–Stands up to Interrogation from Auditors
  • Automatic Data Security and Audit Trail

OM-CP-SVP-SYSTEM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Functionality
Compatibility


Description

The OM-CP-SVP-SYSTEMSecure Software aids customers incompliance with 21 CFR Part11 requirements. The softwareensures standards in which electronicfiles are considered equivalent topaper records, saving time andeffort.
OM-CP-SVP-SYSTEMSecure Software contains criteriasuch as electronic signatures,access codes, secure data files,and an audit trail which meet therequirements of 21 CFR Part 11 andhelp provide data integrity. IQ/OQ/PQ(Installation Qualification/OperationalQualification/PerformanceQualification) protocols are includedwith the purchase of theOM-CP-SVP-SYSTEM SecureSoftware to validate that the softwarehas been installed and is operatingcorrectly. The layout of the securesoftware is similar to the OM-CPSeries Data Logger StandardSoftware, allowing users to easilylearn the additional features.
The Windows® based softwarepackage allows the user toeffortlessly collect, display andanalyze data. A variety of powerfultools provide the ability to examine,export, and print professional lookingdata with just a click of the mouse.

Logger Auto-Detection—Saves Time, Secures Data
The software automatically detectsloggers as soon as they are pluggedinto the computer. With minimaluser involvement, drivers are theninstalled, data is downloaded, anda graph of the data is rendered onscreen.

Linked Data—Saves Time and Effort
Graphs and data grids can now belinked, allowing the user to quicklyand easily modify multiple views ofthe same information. Make a changeto the data grid and the informationon the linked graph synchronizesimmediately and automatically!

Multiple Data Sets—Makes Mapping a Breeze
Mapping data has never been soeasy—or fast! Now data from multipleloggers can be easily combined in asingle data grid by simply draggingand dropping data sets, creating aside by side comparison of data foreach logger.

Software Overview—Security Settings
On the following pages are anoverview of the important 21 CFRPart 11 compliance features in theOM-CP-SVP-SYSTEM SecureSoftware. Each feature is important insecuring data and ensuring tampereddata is recognized by theOM-CP-SVP-SYSTEM SecureSoftware.

Administratorand User Settings
Users can be given two levels ofaccess, either administrator or user.Administrators have access to all thesecurity settings, while users onlyhave access to communicate with thedata loggers and analyze data.

Groups
Users and Administrators can beassigned to Groups and can beeasily maintained using a varietyof permissions.

Login
Login attempts and lockoutduration can be assigned withinthe Login tab. There are numerouspassword and account settingsfor the administrator to set suchas the complexity of the passwordand status of each user account.The user management tab is onlyavailable to administrative users.

Audit Trail
An Audit Trail is kept automaticallywith information such as who haslogged in and out, what files weredownloaded, saved, printed etc. Eachrecord is date and time stamped andincludes the user information.

Electronic Signature
By clicking the Electronic Signature button, usersand administrators can add electronic signaturesThe electronic signature contains the printedname of the signer, date and time of the signingand the meaning of the signing.
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
Do you know which is the right software to load down data from data loggers series OM-EL-USB-2-LCD-PLUS? Could you send us a quote and availability?

Asked by: Roberto
The software for the OM-EL-USB-2-LCD-PLUS is a free download. Here is the link to download OM-EL-WIN-USB v7.5.zip. The OM-CP-SVP-SYSTEM secure software just supports certain OM-CP series logger : ftp://ftp.omega.com/public/DASGroup/products/OM-EL-WIN-USB/
Answered by: PVDAS
Date published: 2020-02-12

We have OM-CP-RHTemp101A data loggers, and our current omega software is no longer compatible with the upgraded windows 10 (only windows 7). What software should we purchase that will be compatible with windows 10?

Asked by: PL Developments
Thank you for your question. Assuming you are referring to the standard software you can download from the Omega webpage: https://www.omega.com/en-us/temperature-measurement/temperature-and-humidity-data-loggers/om-cp-rhtemp101a-logger/p/OM-CP-RHTEMP101A. Just scroll down under Products Specs and you will see Software link.
Answered by: Raptor
Date published: 2021-04-29

I am looking for a user manual or user guide for this software.

Asked by: Jeffrey
Thank you for your question. “We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2023-10-24

Does this software allow for export into both Microsoft Excel and into PDF format?

Asked by: Anonymous
Thank you for your question. MS Excel only.
Answered by: Raptor
Date published: 2021-01-11
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OM-CP-SVP-SYSTEM, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration