Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Nickel-Plated Brassluer Fittings, Adaptors and Manifolds

$203.59

Item# FT-6132

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $203.59
5-9 $193.41
10-24 $189.34
25-49 $181.20
50-99 $177.12
100+ $173.05

In stock

Lead Time (If not in stock): 4 weeks
Nickel-Plated Brassluer Fittings, Adaptors and Manifolds FT-6132 FT-6132
  • Adaptors
  • Flushing Manifolds
  • Pressure Monitoring Manifolds
  • Stopcocks

FT-6132 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Material
Connection Gender
Connects With
Additional Option
Connection Size
Tube OD


OMEGA's new precision-machined adaptors, connectors, and stopcocks can be easily integrated with a variety of assemblies and test apparatus. They are used in industrial and laboratory applications where precision luer-type connectors are required.

ADAPTORS
Provide secure connections and easy disconnect applications for your fluid handling and Luer-fitting needs. Made of nickel-plated 360 brass.

FLUSHING MANIFOLDS
Pressure manifolds make it possible to design a miniature piping system utilizing various luer connections. Flushing manifolds allow liquids to be flushed through needles, catheters and other components. The manifolds are made of nickel-plated 360 brass .

PRESSURE MONITORING MANIFOLDS
OMEGA’s extensive selection of pressure monitoring manifolds allows the user to create his own miniature piping systems utilizing various luer connections. The sturdy metal base with metal luer fittings can be sterilized for repeated, reliable, economical service. All pressure monitoring manifolds are made of nickel-plated 360 brass.

Stopcocks
These high quality, leak-proof luer fittings are manufactured to the ANSI/HIMA MD70.1 standard. Luer stopcocks are made of Type 360 Brass and are chrome-plated. These stopcocks are easily integrated into assemblies with other stopcocks, manifolds, adaptors and glass syringes.

Jumbo Glass Syringes
These jumbo glass syringes meet the highest standards of accuracy and uniformity and are a staple in laboratory and industrial applications. The body and plunger are made of borosilicate glass for corrosion and heat resistance.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration