text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Eight Channel Alarm Dialers

$745.00

Item# OMA-VM606

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $745.00
5-9 $707.75
10-24 $692.85
25-49 $663.05
50-99 $648.15
100+ $633.25

In stock

Lead Time ( If not in Stock): 5 weeks

Eight Channel Alarm Dialers OMA-VM606 OMA-VM606
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Monitors Power Status and Up to Eight Switch Closures
    (Dry Contacts)
  • Program Up to Eight 20-Digit Phone Numbers
  • Works with Telephone Pagers
  • Easy-to-Follow Menu Driven Programming Done Over the Phone
  • Wall Mount Enclosure
  • 4-Line LCD Display
5 Year Warranty

Product info

Relay Type
SPDT
Number of Relay Outputs
1
Input Type
Dry contact (5 Vdc, 2 mA source)
Supply Voltage
Not Applicable
Features
Standard

Product Specs

  • Current Input Ranges 2 mA
  • Maximum Ambient Temperature 52°C (125°F)
  • Minimum Ambient Temperature 0°C (32°F)
  • Voltage Input Ranges 5 Vdc
  • Response Time 0 to 999 minutes

Model OMA-VM606 monitors up to eight switch closures (dry contacts) which allows you to connect a wide variety of sensors such as magnetic door or window switches, thermostats, fluid level switches and motion sensors. The OMA-VM606 allows you to program a “normal” state and a time delay for each dry contact input. A five-second message can be recorded to define each input. An additional local identification message can be recorded to identify the OMA-VM606 dialer. When an input is different from the programmed “normal” state for longer than the time delay, or the power is out for longer than five minutes (default is 5 minutes however this is user selectable) the unit will dial up to eight phone or pager numbers. If contact has not been made after dialing all phone numbers, the OMA-VM606 will wait 20 minutes and begin calling again. This sequence is repeated until contact is made. The integrated voice tells you which input is in alarm and the current status. You can call the unit at any time to hear a status report including power status. All programming is accomplished over the phone following simple voice instructions. When the OMA-VM606 goes into an emergency state it will energize the alarm relay, activate the alarm buzzer and begin making emergency calls. When the unit dials a voice number it will first play the local identification message and the current status of any inputs which caused the emergency state. The unit ceases to be in the emergency state once contact is made with the unit. Contact is made by the user entering a personal identification number (PIN) after receiving a call from the unit, by entering the PIN number when calling in to the unit or by pressing the pushbutton located on the top of the dialer. If the input(s) return to the programmed “normal” states, the unit will also cease to be in the emergency state. If the OMA-VM606 calls an answering machine or voice mail, the warning message will be left and the unit will continue to call. When the OMA-VM606 calls a pager number, it will transmit the local identification number, any inputs which have caused an alarm and the power status.

Specifications
Number of Inputs: 8
Input Type: Dry contact (5 Vdc, 2 mA source)
Telephone: Standard RJ11 phone jack connection
Telephone Numbers: Stores up to eight callout phone numbers up to 20 digits long
Range of Incoming Rings Before Answer: 1 to 20
Number of Digits of Programmable PIN: 4
Range of Time Delay for Each Input Before Callout: 0 to 999 minutes
Maximum Power Outage Alarm Time Delay: 900 minutes (default is 5 minutes)
Local Identification Message (Unit ID): Record up to an 8-second message that identifies the dialer
Individual Channel Identification Messages: Record up to a 5-second identification message for each input
Operation: Operates with answering machine on the same phone line
Alarm Notification: Alarm buzzer sounds and alarm relay closes if any input(s) go into an alert condition
Alarm Cancellation: Pushbutton on top of the unit silences the alarm and cancels emergency telephone calls
Alarm Relay Output: SPDT (1 A, 24 Vdc)
Alarm Relay Operation: User selectable to be automatically energized during an emergency state (turn off from top button) or to be remotely controlled (turn on or off) via touch tone phone
Alarm Buzzer: 90 dB
Display: Integral LCD display
Power: 120 Vac 50/60 Hz from included wall mount transformer power supply
Battery Backup: 24-hour rechargeable battery backup
Operating Ambient: 0 to 52°C (32 to 125°F)
Electrical Connections: Two pluggable 12-position terminal blocks
Dimensions: 127 H x 191 W x 45 mm D (5.0 x 7.5 x 1.75")
Material: ABS plastic
Weight: 1.4 kg (3 lb)
Ethernet Data Collection (OMA-VM606E Only)
LAN: Ethernet 10Base-T or 100Base-TX (auto-sensing)
Transport Protocol: TCP/IP, UDP
Connector: RJ45
LED Indicators: 10Base-T connection, 100Base-TX connection

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I was wondering if you could tell me the dimension of this device?

Asked by: AEBR
Hi, thanks for connecting with Omega. Regarding your request, here are the enclosure dimensions for the device: 8.790" L x 4.620" W x 2.255" Dia.
Answered by: Jane
Date published: 2019-06-05
  • y_2019, m_12, d_4, h_23CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMA-VM606, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration