text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Pipe Inspection Borescope System

$2,060.00

Item# HHB1900

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,060.00
5-9 $1,957.00
10-24 $1,915.80
25-49 $1,833.40
50-99 $1,792.20
100+ $1,751.00

In stock

Lead Time ( If not in Stock): 10 weeks

Pipe Inspection Borescope System HHB1900 HHB1900
  • Remote Camera to 7" Display
  • Record Information and Images to SD Card
  • Microphone for Audio Recording
  • Building Pipe, Sewer and Water Supply Inspection

Product info

Display Area Width
M-JPEG 720 x 480, JPEG 640 x 480
Field of View
120°C
Probe Length
20 m (64 in)
Supply Voltage
110 to 240 Vac

Product Specs

  • Display Area Height 640 x 480
  • Display Compression format M-JPEG and standard JPEG
  • Light Source 12 white Leds
  • Minimum Ambient Temperature -28 °C (-20 °F)
  • Maximum Ambient Temperature 50 °C (120 °F)
  • Video Recording Format AVI

The HHB1900 Series of Pipe Inspection Systems features a flexible waterproof probe that is submerged into a filled pipeline. Record images, sounds and video, providing wide application usage. An image can be sent to a larger screen up to 20 m (64') away with the HHB1900 model or 50 m (160') with the HHB1900-50 model.

No need for an external light, power or screen with this versatile system. You can choose the appropriate mode to meet your needs in different working applications.

Specifications
Camera
Color Camera with Sapphire Glass Lens
    Wide Viewing Angle: 120°
    Illumination: 12 white Leds
    Operating Temperature: -28 to 50°C (-20 to 120°F)
    Housing: Stainless Steel 304
    Pal Output: 720 x 576 (Pal)
    NTSC Output: 720 x 480 (Ntsc)
    Waterproof: IP68
Cable
    Connection: Special gold point touch connector to camera
    Material: Fiberglass cable
Cable Length
    HHB1900: 20 m (64')
    Hhb1900-50: 50 m (160')
Monitor
    7" Tft Color Monitor: Picture resolution, 320 (TV lines)
OSD Display
    Video Output: 1Vpp 75 ?
Power Supply
    Charge Adaptor: 110 to 240 Vac, 12.6 Vdc/1000 mA (included)
    Lithium Battery Box: 4000 mAh (included)
Dimensions
    Case Size: 48 L x 41 W x 20 D cm (18.9 x 16.1 x 7.9")
    Camera: 23 x 120 mm D (0.9 x 4.7")
    Cable Reel: 32 cm D (12.6")
Resolution
    D1: 720 x 576
    Display:
      M-JPEG: 720 x 480
      JPEG: 640 x 480
Compression Format: M-JPEG and standard JPEG
Video Files Format: AVI
Working Mode: Recording/snap photo/audio recording
Memory: SD/SDHC card ?32 GB
Power: DC12V
Working Electricity: ?200 mA
Working Temperature: -10 to 50°C (14 to 122°F)
Working Humidity: 20 to 85%

  • CE Icon CE

en-US
en
Save Configuration