text.skipToContent text.skipToNavigation

Alert: USA offices will be closed Monday 1/20/2020 for Martin Luther King Jr. Day.
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
Alarm Dialer

...
[+]
2 Products found
thumbnail

Model OMA-VM606 monitors up to eight switch closures (dry contacts) which allows you to connect a wide variety of sensors such as magnetic door or window switches, thermosta...

Read More

This product has variations available for quick shipping.

OMA-VM606-Series
Product Number Input Output Supply Voltage Additional Features
OMA-VM606
$755.43
3  In Stock
8 Dry contact (5 Vdc, 2 mA source)
1 SPDT 1A
AC Adapter
Audible Alarm Buzzer
OMA-VM606E
$912.60
1  In Stock
8 Dry contact (5 Vdc, 2 mA source)
1 SPDT 1A
AC Adapter
Audible Alarm Buzzer, Ethernet
thumbnail

The OMA-GUARDIT automatic alarm dialer monitors 4 input channels. Each channel can be configured for an analog or digital signal input. The system utilizes the public telep...

Read More
OMA-GUARD-IT
Product Number Input Output Supply Voltage
OMA-GUARDIT
$1,014.00
Available
in 3 weeks
4 Analog (4 to 20 mA) or 4 Digital (5Vdc)
1 Relay Driver
10 to 14 Vdc
en-US
en
Save Configuration