Data Loggers

Omega’s data loggers offer dependable performance in all types of environments. Choose from con...
[+]
125 Products found
thumbnail

The new OM-CP-RHTEMP1000IS-A is an intrinsically safe temperature and humidity data logger certified for Class I, Division 1, Groups A, B, C, and D and nonincendive for Class I, D...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OM-CP-RHTEMP1000IS-A
$425.88
2  In Stock
Temperature, Humidity
2
Internal
~16K
Battery
USB
1 sec
FM, Intrinsically Safe
thumbnail

Description The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidit...

Read More
Product Number Measurement Type Number of Measurements Input Type Maximum Samples Display Power Data Interface Max Sampling Rate Additional Feature
RH32B-C2
$375.00
2  In Stock
Temperature, Humidity
2
Ambient Temperature, RH
8000
LCD Display
Battery and Power Adaptor
Serial
60 secs
Built-in sensor and RS232
RH32P-C2
$475.00
2  In Stock
Temperature, Humidity
2
Ambient Temperature, RH
8000
LCD Display
Battery and Power Adaptor
Serial
60 secs
External Probe and RS232
RH32P-C4
$475.00
Available
in 5 weeks
Temperature, Humidity
2
Ambient Temperature, RH
8000
LCD Display
Battery and Power Adaptor
Serial
60 secs
External Probe and RS485
RH32S-C4
$450.00
Available
in 5 weeks
Temperature, Humidity
2
Ambient Temperature, RH
8000
LCD Display
Battery and Power Adaptor
Serial
60 secs
Miniature separate sensor and RS485
RH32B-C4
$375.00
Available
in 5 weeks
Temperature, Humidity
2
Ambient Temperature, RH
8000
LCD Display
Battery and Power Adaptor
Serial
60 secs
Built-in sensor and RS485
  Load More Items from this family (1) ...
thumbnail

The AQM-102 is designed to measure CO2 concentration, air temperature and relative humidity with visible and audible alarms. This CO2 monitor is an ideal instrument for indoor air...

Read More
Product Number Number of Inputs Measurement Type Input Type Form Factor Additional Features
AQM-102
$376.00
21  In Stock
Not Applicable
CO2, Temperature, Relative Humidity
Voltage, Current, RTD, Thermocouple, Thermistor
Stand alone
Wrong Location )Environmental Monitor
thumbnail

The AQM-101 is designed to measure HCHO concentration, air temperature and relative humidity with visible and audible alarms. This HCHO monitor is an ideal instrument for indoor a...

Read More
Product Number Measurement Type Number of Measurements Input Type Power Data Interface Additional Feature
AQM-101
$318.55
6  In Stock
HCHO, Temperature, RH
3
Thermistor, Thermocouple, RTD, Temperature, Current
Battery
USB
Wrong Location )Environmental Monitor
thumbnail

The OMYL-RH23 and OMYL-RH23E are robust devices capable of logging temperature, humidity and barometric pressure readings and are software configurable to record either all three ...

Read More
Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OMYL-RH23
$496.86
4  In Stock
Temperature, Humidity, Pressure
3
Internal
~33K
Battery
USB
0.25 sec
10 to 1100 hPa, Shock Proof, IP65 Housing
OMYL-RH23E
$552.63
Available
in 5 weeks
Temperature, Humidity, Pressure
3
Internal
~33K
Battery
USB
0.25 sec
10 to 1100 hPa, Shock Proof, IP65 Housing, Integral Probe
OMYL-RH23-4M
$613.47
Available
in 2 weeks
Temperature, Humidity, Pressure
3
Internal
~1.3M
Battery
USB
0.25 sec
10 to 1100 hPa, Shock Proof, IP65 Housing
OMYL-RH23E-4M
$669.24
Available
in 5 weeks
Temperature, Humidity, Pressure
3
Internal
~1.3M
Battery
USB
0.25 sec
10 to 1100 hPa, Shock Proof, IP65 Housing, Integral Probe
thumbnail

The OMYL-RH20 and OMYL-RH20E are robust devices capable of logging temperature and humidity readings and are software configurable to record either both of these parameters or jus...

Read More
Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OMYL-RH20-4M
$461.37
5  In Stock
Temperature, Humidity
2
Internal
~2M
Battery
USB
0.25 sec
Shock Proof, IP65 Housing
OMYL-RH20E
$410.67
Available
in 5 weeks
Temperature, Humidity
2
Internal
~50K
Battery
USB
0.25 sec
Shock Proof, IP65 Housing, Integral Probe
OMYL-RH20
$344.76
Available
in 2 weeks
Temperature, Humidity
2
Internal
~50K
Battery
USB
0.25 sec
Shock Proof, IP65 Housing
OMYL-RH20E-4M
$527.28
Available
in 5 weeks
Temperature, Humidity
2
Internal
~2M
Battery
USB
0.25 sec
Shock Proof, IP65 Housing, Integral Probe
thumbnail

The OM-VIB-101 is ideal for assessing the health and diagnosing performance problems of rotating machinery. Slight changes in the axial accelerations of a motor over time can reve...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Maximum Samples Power Data Interface Max Sampling Rate
OM-VIB-101
$157.17
94  In Stock
Vibration/Acceleration
3
~325K
Battery
USB
0.05 sec
thumbnail

Description The OM-EL-WIFI-ALERT is a stand-alone monitoringsystem for all OM-EL-WIFI Series data loggers. TheOM-EL-WIFI-ALERT will receive alarm messages fromany OM-...

Read More

This product has variations available for quick shipping.

Product Number Number of Inputs Measurement Type Input Type Max Sampling Rate Accuracy Rating Display Type Form Factor Certificate Power Supply Option Communication Additional Features
OM-EL-WIFI-ALERT
$198.75
7  In Stock
2
Temperature and Humidity
Ambient Temperature, RH
10 secs
Good
LCD Display
Handheld/Wall Mount
Not Applicable
Battery
WiFi
Audible and Visual Alarm (Move to accessory)
thumbnail

Voltage is one of the most fundamental and useful types of measurement performed today. Many scientific instruments and sensors provide a voltage output that represents the magnit...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate Additional Feature
OM-CP-VOLT101A-30V
$192.66
6  In Stock
V
1
-8 to 32 Vdc
~1M
Battery
USB
0.25 sec
-8 to 32 Vdc range
OM-CP-VOLT101A-160MV
$192.66
4  In Stock
mV
1
±160 mVdc
~1M
Battery
USB
0.25 sec
±160 mV range
OM-CP-VOLT101A-15V
$192.66
7  In Stock
V
1
-8 to 24 Vdc
~1M
Battery
USB
0.25 sec
-8 to 24 Vdc range
OM-CP-VOLT101A-2.5V
$192.66
3  In Stock
V
1
±3 Vdc
~1M
Battery
USB
0.25 sec
±3 Vdc range
thumbnail

The OM-62 temperature/relative humidity data logger is an easy-to-use, versatile device which can be used for a wide range of logging applications. The OM-62 is capable of sampling...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate
OM-63
$106.47
15  In Stock
Temperature
1
Internal
~45K
Battery
USB
1 sec
OM-62
$141.96
17  In Stock
Temperature, Humidity, Dewpoint
2
Internal
~22K
Battery
USB
1 sec
thumbnail

This standalone data logger measures and stores up to 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The user can easily set-up the logging rate and start-ti...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Display Power Data Interface Max Sampling Rate Additional Feature
OM-EL-USB-1-LCD
$101.40
6  In Stock
Temperature
1
Internal
~16K
LCD
Battery
USB
10 sec
IP67
thumbnail

The OM-CP-TEMP101A is a new state-of-the-art low cost battery powered temperature data logger. The OM-CP-TEMP101A offers a 10 year battery life, a multiple start/stop function, u...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Number of Measurements Input Type Maximum Samples Power Data Interface Max Sampling Rate
OM-CP-TEMP101A
$106.47
19  In Stock
Temperature
1
RTD
~1M
Battery
USB
1 sec
en-US
en
Save Configuration