text.skipToContent text.skipToNavigation

Back To Top

Meters and Timers

Omega has meters and timers with large, bright digital readouts. We have high quality timers, process meters, counter and rate meters, and more. We have them in benchtop models, wall mountable units, and even hand-held meters for convenient and portable use. Shop online at Omega today for the panel meters and timers you need to complete or repair your or your client’s installation. All our meters are made to deliver exceptional and accurate performance over the long-term. Order yours today and save!

70 Products found

Fiber Optic Thermometer

Description The FOB100 fiber optic thermometer system comprises high-accuracy, multipurpose fiber optic temperature sensors with 1, 2, or 4 channels. It use an unique alg...

$4,258.00

Models in Stock
View Full Specifications

8-Channel Benchtop Digital Thermometer Data Logger

The DP9800 Series thermometer can be used in conjunction with a PC to provide accurate, versatile 8 channel thermocouple and Pt100 RTD temperature measurements, scanning a...

$1,116.00

Models in Stock
View Full Specifications

1/8 DIN High Performance Temperature, Process and Strain Meter

The OMEGA™ DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation. These meters can measure a bro...

$1,131.00

Models in Stock
View Full Specifications

High Performance Strain gauge Meter, High Resolution 6-Digit Display

The OMEGA ® DP41-S indicators offer exceptional performance in a strain gage meter. The DP41-S has standard built-in excitation. The input range is selected via internal j...

$1,002.00

Models in Stock
View Full Specifications

Microprocessor-based Benchtop pH/mV Meters

Description The Model PHB-357 microprocessor-based, benchtop meter brings very accurate pH and mV measurements to the laboratory. Useful design features include automatic...

$1,070.00

Models in Stock
View Full Specifications

DISCONTINUED - Benchtop Digital iSeries Thermometers Ten-Channel Models

The MDSi8 single channel models have been discontinued. As a possible substitute, please check out the MDS8PT MDS8PT for details. At the same time, we will keep the 10...

$1,000.00

Models in Stock
View Full Specifications

Self-Powered Analog Pyrometers with Phenolic Fronts for Temperature Measurement

Analog Pyrometer OMEGA ® 7000 Series have thermocouple ranges calibrated for 10 ohms external resistance and are supplied with an adjustable 10 ohm resistor for use with th...

$1,238.00

Models in Stock
View Full Specifications

1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs

The DPS3000 Series Scanners monitor up to seven individual inputs. Each channel on the DPS3200 and DPS3204 can be programmed to accept different types of inputs, while the ...

$1,030.00

Models in Stock
View Full Specifications

PLATINUM™ Series Digital Panel Meters

The Industry Leading PLATINUM Series family of microprocessor-based digital panel meters offer unparalleled flexibility in process measurement. While extremely powerful and...

$210.00

Models in Stock
View Full Specifications

Batch Controller

The DPF11 miniature batcher is ideal for all batching applications. The display will show Batch Amount, Rate and Batch/Grand Total at the push of a button. The Start and...

$415.74

Models in Stock
View Full Specifications

Smart Graphics Process Meters

The OM-SGD Series is a family of panel meters with smart graphics display. Using the simple wizard based configuration software you can select from any of over 40 standard ...

$221.06

Models in Stock
View Full Specifications

Analog Input Ratemeter/Totalizer

The DPF60 is a combination microprocessor-based digital rate indicator and integrating totalizer. It accepts inputs of 4 to 20 mA, 0 to 20 mA, 0 to 5 V, or 1 to 5 V and ...

$399.42

Models in Stock
View Full Specifications

Frequency Input Ratemeter/Totalizer

The DPF75 is a combination 6 digit totalizer/batch controller and 5 1 /2 digit ratemeter with two relays for 2-stage batch control or dual rate alarms. One relay can be ...

$476.23

Models in Stock
View Full Specifications

1/16 DIN Multi-Programmable LED Timers

If you are looking to outfit your control panel with timers that have an attractive LED display, consider the new PTC-20 series that deliver functionality at competitive p...

$221.06

Models in Stock
View Full Specifications

Programmable Smart Graphics Process Meter

Description The OM-SGD-43-A is a 4.3" capacitive touchscreen display designed for use with the Design Studio software, a free drag-and-drop style software package for...

$288.99

Models in Stock
View Full Specifications

Panel Mount Programmable Timer 1/16 DIN IP65

The PTC-13 is a panel-mount programmable timer, packaged in a 1/16 DIN IP65 rated housing. It is an extremely versatile product offering 11 operating modes applied to two ...

$236.27

Models in Stock
View Full Specifications

1/4 DIN 10-Channel Automatic Temperature Scanner

The DP1001AM microprocessor-based 10-channel scanner accepts the same thermocouple input type for each input. Each channel can be manually or automatically scanned and acti...

$440.00

Models in Stock
View Full Specifications

DISCONTINUED - 4-1/2 Digit DC Voltmeter, 1/8 DIN

This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement. The DP3001 is a low-co...

$228.00

Models in Stock
View Full Specifications

DISCONTINUED - 1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, ...

1/8 DIN Ultra High Performance Meter, Temperature, Thermocouple, RTD, Strain, Process

$377.50

Models in Stock
View Full Specifications

DISCONTINUED - 3 1/2 Digit Mini-size Temperature Panel Meter

This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement. The DP119 series is a ...

$255.00

Models in Stock
View Full Specifications
en-US
en
Save Configuration