Recorders

Omega has durable and reliable hybrid-paper and paperless recorders for less. We have several m...
[+]
20 Products found
thumbnail

The RD8300 is the most advanced paperless recording system available. It incorporates the latest in measurement, communication, interface and processing technologies to deliver un...

Read More

This product has variations available for quick shipping.

Product Number Number of Inputs Measurement Type Form Factor Display Size Max Sample Rate Number of Alarms Relays Triggers Communication Protocol Power Additional Features
RD8306
$2,733.00
3  In Stock
6
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
0
2
Ethernet
AC, Battery Back-up
512 MB Internal Memory
RD8312-C24
$3,235.00
2  In Stock
12
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
0
2
Ethernet, Serial
AC, Battery Back-up
512 MB Internal Memory
RD8312-2GB
$3,103.00
2  In Stock
12
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
0
2
Ethernet
AC, Battery Back-up
2 GB Internal Memory
RD8306-2GB
$2,779.00
2  In Stock
6
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
0
2
Ethernet
AC, Battery Back-up
2 GB Internal Memory
RD8306-R6
$2,956.00
1  In Stock
6
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
6
2
Ethernet
AC, Battery Back-up
512 MB Internal Memory
  Load More Items from this family (19) ...
thumbnail

RD9900 Series are network compatible paperless recorders with high performance and high operating function employed high visibility 5.6' TFT color LCD. High speed of sampling ...

Read More

This product has variations available for quick shipping.

Product Number Number of Inputs Measurement Type Form Factor Display Size Max Sample Rate Number of Alarms Relays Triggers Communication Protocol Power
RD9906
$2,677.00
2  In Stock
6
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
Field Installed
0
Ethernet, USB
AC, Battery Back-up
RD9912
$3,428.00
2  In Stock
12
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
10 Hz
Field Installed
0
Ethernet, USB
AC, Battery Back-up
thumbnail

CT5100 Series Circular Chart Recorders measure and display up to two process variables. Choose from a variety of programmable inputs. All recorder and alarm functions are e...

Read More

This product has variations available for quick shipping.

Product Number Number of Channels Measurement Type Measurement Range Chart Time Number of Alarm Relays Additional Features
CT5100
$1,227.00
3  In Stock
1
TC, RTD, mA, V
See Detail Specs
8 Hours to 7 Days
None
None
CT5102
$1,430.00
2  In Stock
1
TC, RTD, mA, V
See Detail Specs
8 Hours to 7 Days
2
None
CT5101
$1,339.00
1  In Stock
1
TC, RTD, mA, V
See Detail Specs
8 Hours to 7 Days
1
None
CT5110
$1,628.00
2  In Stock
2
TC, RTD, mA, V
See Detail Specs
8 Hours to 7 Days
None
None
CT5110-LOCK
$1,684.00
Available
in 5 weeks
2
TC, RTD, mA, V
See Detail Specs
8 Hours to 7 Days
None
Door lock
  Load More Items from this family (11) ...
thumbnail

The CT7000 microprocessor-based circular chart recorder measures, displays, records, and controls up to two process variables from a variety of inputs. Record and control f...

Read More

This product has variations available for quick shipping.

Product Number Number of Channels Measurement Type Measurement Range Chart Time Number of Alarm Relays Additional Features
CT7110
$2,115.00
1  In Stock
2
TC, RTD, mA, V
See Detail Specs
0.1 to 999.9 Hours
None
None
CT7114
$2,302.00
1  In Stock
2
TC, RTD, mA, V
See Detail Specs
0.1 to 999.9 Hours
4
None
CT7100-XPS
$2,287.00
1  In Stock
1
TC, RTD, mA, V
See Detail Specs
0.1 to 999.9 Hours
None
Excitation Output
CT7110-XPS
$3,245.00
1  In Stock
2
TC, RTD, mA, V
See Detail Specs
0.1 to 999.9 Hours
None
Excitation Output
CT7114-XPS
$2,890.00
Available
in 5 weeks
2
TC, RTD, mA, V
See Detail Specs
0.1 to 999.9 Hours
4
Excitation Output
  Load More Items from this family (14) ...
thumbnail

The RD45A single channel and RD46A dual channel flatbed recorders are ideal instruments for use in research, development and production, as well as in service and education...

Read More
Product Number Number of Channels Measurement Type Measurement Range Chart Time
RD45A-EPL
$4,285.00
2  In Stock
1
V
1 mV to 20 Vdc
0.1 mm/min to 20 mm/sec
RD46A-EPL
$6,424.00
Available
in 8 weeks
2
V
1 mV to 20 Vdc
0.1 mm/min to 20 mm/sec
thumbnail

Specifications INPUT SIGNALS Thermocouple: J, K, T, E, R, S, B, C, N RTD: 10 ½ Cu, 100 ½ Pt 385, 100 ½ Pt 392, 200 ½ Pt 385, 200 ½ P...

Read More
Product Number Number of Inputs Measurement Type Form Factor Display Size Max Sample Rate Number of Alarms Relays Triggers Communication Protocol Power Additional Features
RD8804CF
$2,241.00
1  In Stock
4
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
8 Hz
0
0
None
AC, Battery Back-up
Compact Flash
RD8812CF-EI
$2,835.00
2  In Stock
12
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
8 Hz
0
0
Ethernet
AC, Battery Back-up
Compact Flash
RD8806CF-C24
$2,510.00
Available
in 7 days
6
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
8 Hz
0
0
Serial
AC, Battery Back-up
Compact Flash
RD8812CF-AL3
$2,987.00
Available
in 7 days
12
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
8 Hz
3
3
None
AC, Battery Back-up
Compact Flash
RD8804CF-EI
$2,409.00
Available
in 7 days
4
Universal
1/2 DIN Panel Mount
142 mm (5.6 in)
8 Hz
0
0
Ethernet
AC, Battery Back-up
Compact Flash
  Load More Items from this family (26) ...
thumbnail

The RD100B 100 mm (4") and RD1800B 180 mm (7") Series programmable chart recorders are easy to use. They feature universal thermocouple, RTD, and DC voltage (mV or ...

Read More
Product Number Number of Channels Measurement Type Measurement Range Chart Time Number of Alarm Relays Additional Features
RD102B
$2,982.86
1  In Stock
2
TC, RTD, V
See Detail Specs
5 to 12,000 mm/h
None
100 mm Chart Paper
RD101B
$2,163.90
1  In Stock
1
TC, RTD, V
See Detail Specs
5 to 12,000 mm/h
None
100 mm Chart Paper
RD1818B/A3/R1
$7,527.89
Available
in 8 weeks
18
TC, RTD, V
See Detail Specs
1 to 1,500 mm/h
6
180 mm Chart Paper
RD1818B/C3
$6,860.16
Available
in 8 weeks
18
TC, RTD, V
See Detail Specs
1 to 1,500 mm/h
None
180 mm Chart Paper, RS422A Communication
RD1818B/C7
$6,860.16
Available
in 8 weeks
18
TC, RTD, V
See Detail Specs
1 to 1,500 mm/h
None
180 mm Chart Paper, Ethernet Interface
  Load More Items from this family (70) ...
thumbnail

The CT7300 is an economical 2-pen circular process chart recorder that measures and records up to two process variables from a variety of inputs. Record and optional alarm ...

Read More

This product has variations available for quick shipping.

Product Number Number of Channels Measurement Type Measurement Range Chart Time Number of Alarm Relays Battery Back-up Additional Features
CT7311-D
$1,020.00
13  In Stock
2
TC, RTD, mA, V
See Detail Specs
4 to 168 Hours
1
Yes
LED Display
CT7312-D
$1,080.00
4  In Stock
2
TC, RTD, mA, V
See Detail Specs
4 to 168 Hours
2
Yes
LED Display
CT7310
$907.53
3  In Stock
2
TC, RTD, mA, V
See Detail Specs
4 to 168 Hours
None
Yes
None
CT7312
$978.51
16  In Stock
2
TC, RTD, mA, V
See Detail Specs
4 to 168 Hours
2
Yes
None
CT7310-NEMA-D
$1,065.00
Available
in 18 weeks
2
TC, RTD, mA, V
See Detail Specs
4 to 168 Hours
None
Yes
NEMA 4 (IP65) Case, LED Display
  Load More Items from this family (7) ...
thumbnail

Starting from May 1st 2018, CTXL-G Grey Color Models has been discontinued. As an identical functional and performance substitute, please check o...

Read More
Product Number Number of Channels Measurement Type Measurement Range Chart Time Number of Alarm Relays Battery Back-up Additional Features
CTXL-TRH-W
$1,059.00
12  In Stock
2
Temperature, Humidity
-17 to 49°C, 2 to 98% RH
1, 7, 32 Days
2
Yes
Fully Functional with Battery Power
CTXL-DPR-W-V
$1,037.00
Available
in 2 weeks
2
V
0 to 10 Vdc
1, 7, 32 Days
2
Yes
Fully Functional with Battery Power
CTXL-PH-W
$1,037.00
Available
in 2 weeks
1
pH
0 to 14 pH
1, 7, 32 Days
2
Yes
Fully Functional with Battery Power
CTXL-DPR-W-I
$1,037.00
Available
in 2 weeks
2
mA
0 to 20 mA
1, 7, 32 Days
2
Yes
Fully Functional with Battery Power
CTXL-DTC-W
$1,037.00
Available
in 5 days
2
TC
See Detail Specs
1, 7, 32 Days
2
Yes
Fully Functional with Battery Power
  Load More Items from this family (2) ...
thumbnail

The CT87 Series Temperature Recorder is a precision instrument used to monitor and record temperature on a 152 mm (6") circular chart. The CT87 may be carried as as por...

Read More

This product has variations available for quick shipping.

Product Number Measurement Type Measurement Range Chart Time Battery Back-up Additional Features
CT87LC
$400.53
6  In Stock
TC (J)
Selectable -40 to 50°C
6 Hours to 7 Days
Yes
Adapter for 110 Vac
CT87LF
$365.04
10  In Stock
TC (J)
Selectable -40 to 120°F
6 Hours to 7 Days
Yes
Adapter for 110 Vac
CT87HC
$425.88
2  In Stock
TC (J)
Selectable 0 to 500°C
6 Hours to 7 Days
Yes
Adapter for 110 Vac
CT87HF
$395.46
8  In Stock
TC (J)
Selectable 0 to 1000°F
6 Hours to 7 Days
Yes
Adapter for 110 Vac
CT87HF-220
$410.67
Available
in 13 weeks
TC (J)
Selectable 0 to 1000°F
6 Hours to 7 Days
Yes
Adapter for 220 Vac
  Load More Items from this family (3) ...
thumbnail

The CT87P pressure recorder is a versatile instrument that accurately measures and records pressures. The remote sensor has a 6' long cord and a 17-4 stainless steel pressure ...

Read More

This product has variations available for quick shipping.

Product Number Number of Channels Measurement Type Measurement Range Chart Time Battery Back-up Additional Features
CT87P
$461.37
6  In Stock
1
Pressure
0 to 500 psi
6 Hours to 31 Days
Yes
Adapter for 110 Vac
CT87P-230
$471.51
Available
in 13 weeks
1
Pressure
0 to 500 psi
6 Hours to 31 Days
Yes
Adapter for 230 Vac
CT87PB
$481.65
Available
in 13 weeks
1
Pressure
0 to 35 bar
6 Hours to 31 Days
Yes
Adapter for 110 Vac
CT87PB-230
$491.79
Available
in 13 weeks
1
Pressure
0 to 35 bar
6 Hours to 31 Days
Yes
Adapter for 230 Vac
thumbnail

The environmental paperless monitor provides PC-based remote surveillance of environmental conditions in critical HVAC applications such as computer server rooms, clean rooms, lab...

Read More

This product has variations available for quick shipping.

Product Number Number of Inputs Measurement Type Form Factor Display Size Max Sample Rate Number of Alarms Relays Triggers Communication Protocol Power Additional Features
RH520
$329.55
3  In Stock
2
Temperature, Humidity
Wall Mount
152 mm (6 in)
6 sec
Field Installed
0
Serial
Battery
110 Vac Adaptor and USA Plug
RH520-NIST
$461.37
5  In Stock
2
Temperature, Humidity
Wall Mount
152 mm (6 in)
6 sec
Field Installed
0
Serial
Battery
110 Vac Adaptor and USA Plug with NIST Certificate
RH520-220
$329.55
2  In Stock
2
Temperature, Humidity
Wall Mount
152 mm (6 in)
6 sec
Field Installed
0
Serial
Battery
230 Vac Adaptor and Euro Plug
RH520-240
$329.55
4  In Stock
2
Temperature, Humidity
Wall Mount
152 mm (6 in)
6 sec
Field Installed
0
Serial
Battery
240 Vac Adaptor and UK Plug
RH520-220-NIST
$461.37
1  In Stock
2
Temperature, Humidity
Wall Mount
152 mm (6 in)
6 sec
Field Installed
0
Serial
Battery
230 Vac Adaptor and Euro Plug with NIST Certificate
  Load More Items from this family (1) ...
en-US
en
Save Configuration